(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Spot Light Compact Flexible

LED Spot Light Compact Flexible

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

◆Features
A light that integrates a spot light and a flexible arm.
Recommended as lighting for illuminating the cutting edge of processing machines, etc.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LEDMF1
LEDMF2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLighting Angle
(°)
1 Piece(s)Available 12 Day(s) or more 1062
1 Piece(s)Available 12 Day(s) or more 1014

Loading...

  1. 1

Basic Information

Shape Spot Type IP (Dust & Water Proof) IP67 Mounting Pitch P(mm) 55
Emitted Color White Shape Small Spot Mounting Method Tightening with screws
Input Voltage(V) DC24

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)