(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Knurled Plastic Knob Screws (Part Numbers)

Knurled Plastic Knob Screws

Click this image to zoom it.

Move the mouse over the image to zoom

  • Knurled Plastic Knob Screws
  • Knurled Plastic Knob Screws

Knurled Plastic Knob Screws
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs
● Thread Size : M4, M5, M6 and M8
● Material :
Knobs - Phenol Resin
Screws - Male Thread (SUM22L), Female Thread (Brass )
[Application]
Knurled Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

[Economy Type] Knurled Plastic Knob Screws:Related Image

TypeThreadKnobsThread
[ M ]Material [ M ]Material[ S ]Surface Treatment
C-NAMMale ThreadPhenol ResinSUM22LZinc Plating
C-NAFFemale ThreadBrass (Insert)-

Specifications

When ordering, select Part Number and Values from Selection Steps [Economy Type] Knurled Plastic Knob Screws:Related Image~[Economy Type] Knurled Plastic Knob Screws:Related Image.
Part Number ([Economy Type] Knurled Plastic Knob Screws:Related ImageType·[Economy Type] Knurled Plastic Knob Screws:Related ImageM) -[Economy Type] Knurled Plastic Knob Screws:Related ImageL
C-NAM4
C-NAF5
-10
Part Number[Economy Type] Knurled Plastic Knob Screws:Related ImageL Selection LfDHSdMass (g)
[Economy Type] Knurled Plastic Knob Screws:Related ImageType[Economy Type] Knurled Plastic Knob Screws:Related ImageM C-NAM C-NAFC-NAMC-NAF
C-NAM
(Male Thread)
C-NAF
(Female Thread)
410166201361066
510256201671288
616251025199161210
8162512322210202917

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-NAF8
C-NAM8-16
C-NAM8-25
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Section Type Mounting Section, Length L
(mm)
Mounting Section, Material Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment
1 Piece(s) 10 Day(s) Tapped-Brass-NoneThroughNot Provided
1 Piece(s) 10 Day(s) Threaded16[Steel] SUM22LNone--Zinc Plating
1 Piece(s) 10 Day(s) Threaded25[Steel] SUM22LNone--Zinc Plating

Loading...

  1. 1
 

Basic Information

Mounting Section Dia. M 8 Main Body, Type Round Shape Main Body Material Phenol Plastic
Round Shape, Type Knurled Plastic Clamp Knobs Side Machined Knurling Additional Function None
Main Body Dia. D(Ø) 32 Main Body Height H(mm) 22

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)