(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Couplings - Blind Plugs

One-Touch Couplings - Blind Plugs

Economy Type suitable for being used in standard environments where strictness is not required for flow rate calculation. RoHS-Incompliant.

Part Number

Configured Part Number is shown.

One-Touch Couplings  Blind Plugs:Related Image

[ M ]Material: Body: PBT

Specifications

When ordering, select Part Number and Values from Selection Steps One-Touch Couplings  Blind Plugs:Related Image~One-Touch Couplings  Blind Plugs:Related Image.
Part Number (One-Touch Couplings  Blind Plugs:Related ImageType·One-Touch Couplings  Blind Plugs:Related ImageD/D1) -One-Touch Couplings  Blind Plugs:Related ImageD2
PACK-EPFHU8
PACK-EPFHUD10

-

8
Part NumberALP1P2Qty. per Pkg.
One-Touch Couplings  Blind Plugs:Related ImageType One-Touch Couplings  Blind Plugs:Related ImageApplicable Tube
O.D. D
PACK-EPFP415285310
6173373
8183794
102142115
122344136
Part Number
PACK-EPFP4
PACK-EPFP6
PACK-EPFP8
PACK-EPFP10
PACK-EPFP12
Part NumberMinimum order quantityVolume DiscountDays to ShipTube Outer Dia. D
(Ø)
1 Piece(s) 10 Day(s) 4
1 Piece(s) 10 Day(s) 6
1 Piece(s) 10 Day(s) 8
1 Piece(s) 10 Day(s) 10
1 Piece(s) 10 Day(s) 12

Loading...

  1. 1

More Information

One-Touch Couplings  Blind Plugs:Related Image
 

Basic Information

Types One-Touch Couplings Fitting Type Other Shapes Applicable Fluid Air
Body Material PBT Application Standard, Mini Thread Material No Screw
Other Shapes Blind Plugs Operating Temperature Range(°C) -20::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)