• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Couplings-High Torque/Disc Clamping/C-Value

Couplings-High Torque/Disc Clamping/C-Value

Click this image to zoom it.

Move the mouse over the image to zoom

  • Couplings-High Torque/Disc Clamping/C-Value
  • Couplings-High Torque/Disc Clamping/C-Value
  • Volume Discount

General Purpose Model with excellent flexibility and high rigidity. This model is the lowest priced in MISUMI Disc Type Coupling product line-up for Servo Motors.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GCPS20-4-5
GCPSLK20-6-6
GCPSLK20-6-6.35
GCPSLK20-6-8
GCPSLK20-6.35-6.35
GCPSLK20-6.35-8
GCPSLK20-8-8
GCPSLK26-6-6
GCPSLK26-6-6.35
GCPSLK26-6-8
GCPSLK26-6-10
GCPSLK26-6-11
GCPSLK26-6.35-6.35
GCPSLK26-6.35-8
GCPSLK26-6.35-10
GCPSLK26-6.35-11
GCPSLK26-8-8
GCPSLK26-8-10
GCPSLK26-8-11
GCPSLK26-10-10
GCPSLK26-10-11
GCPSLK26-11-11
GCPSLK29-6-6
GCPSLK29-6-6.35
GCPSLK29-6-8
GCPSLK29-6-10
GCPSLK29-6-11
GCPSLK29-6-12
GCPSLK29-6-14
GCPSLK29-6.35-6.35
GCPSLK29-6.35-8
GCPSLK29-6.35-10
GCPSLK29-6.35-11
GCPSLK29-6.35-12
GCPSLK29-6.35-14
GCPSLK29-8-8
GCPSLK29-8-10
GCPSLK29-8-11
GCPSLK29-8-12
GCPSLK29-8-14
GCPSLK29-10-10
GCPSLK29-10-11
GCPSLK29-10-12
GCPSLK29-10-14
GCPSLK29-11-11
GCPSLK29-11-12
GCPSLK29-11-14
GCPSLK29-12-12
GCPSLK29-12-14
GCPSLK29-14-14
GCPSLK33-6-6
GCPSLK33-6-8
GCPSLK33-6-10
GCPSLK33-6-11
GCPSLK33-6-12
GCPSLK33-6-14
GCPSLK33-6-15
GCPSLK33-6-16
GCPSLK33-8-8
GCPSLK33-8-10
Part NumberVolume DiscountDays to ShipAllowable Misalignment Shaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
Outer Dia. D
(Ø)
Overall Length
(mm)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Single/Double Shaft Bore Shape
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment452023.051-+0.1/-0.18.8 x 10-7SingleStandard Bore
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment662023.051-+0.1/-0.18.8 x 10-7SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment66.352023.051-+0.1/-0.18.8 x 10-7SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment682023.051-+0.1/-0.18.8 x 10-7SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.356.352023.051-+0.1/-0.18.8 x 10-7SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.3582023.051-+0.1/-0.18.8 x 10-7SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment882023.051-+0.1/-0.18.8 x 10-7SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment662625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment66.352625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment682625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6102625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6112625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.356.352625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.3582625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.35102625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.35112625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment882625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment8102625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment8112625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment10102625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment10112625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment11112625.452-+0.1/-0.12.5 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment662925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment66.352925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment682925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6102925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6112925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6122925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6142925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.356.352925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.3582925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.35102925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.35112925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.35122925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6.35142925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment882925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment8102925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment8112925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment8122925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment8142925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment10102925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment10112925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment10122925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment10142925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment11112925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment11122925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment11142925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment12122925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment12142925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment14142925.73-+0.15/-0.154.1 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment663328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment683328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6103328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6113328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6123328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6143328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6153328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment6163328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment883328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)
Available 15 Day(s) or more Angular Misalignment / Axial Misalignment8103328.55-+0.2/-0.27.7 x 10-6SingleKeywayed Bore (d1 Side)

Loading...

Basic Information

Series Name Disc Application For Servo Motors Features High Torque Type / Zero Backlash
Body Material Aluminum Product Category Coupling Main Body Max. Rotational Speed(r/min) 10000
Allowable Angular Misalignment(deg) 2 Disc Material Stainless Steel Shaft Tightening Method Clamping

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)