(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Couplings for Tubes - Nut and Sleeve Integrated Type - Union Elbows

Couplings for Tubes - Nut and Sleeve Integrated Type - Union Elbows

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·The fluids used are air and water. ·Nut and sleeve integrated union elbow type fitting for tubes.

Part Number

Configured Part Number is shown.

MCUE6

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCUE6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s)Available 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connection Types Tube <=> Tube Equal Dia. Connection Material Stainless Steel Surface Treatment Not Provided
Tube Outer Dia.(mm) 6 Tube Inner Dia.(mm) 4 Shape Union Elbows

Please check the type/dimensions/specifications of the part MCUE6 in the Couplings for Tubes - Nut and Sleeve Integrated Type - Union Elbows series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)