(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Floating Joints, Quick Connection Type - Connector only

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJD3-0.5-3
FJD3-0.5-4
FJD4-0.7-4
FJD4-0.7-[3,​5,​6,​8]
FJD5-0.8-4
FJD5-0.8-[3,​5,​6,​8,​9,​10]
FJD6-1.0-4
FJD6-1.0-[5,​6,​8]
FJD8-1.25-6
FJD8-1.25-[5,​8,​12]
FJD10-1.5-8
FJD10-1.5-[6,​9,​10,​12]
FJD16-2.0-12
FJD16-2.0-20
FJD20-2.5-15
FJD20-2.5-20
FJD22-2.5-20
FJD22-2.5-[12,​15]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Slot Width T
(mm)
1 Piece(s) 9 Day(s) or more 10[M3 ~ M8] M3[0.5~0.8] 0.53
1 Piece(s)Available Same day 10[M3 ~ M8] M3[0.5~0.8] 0.5-
1 Piece(s)Available Same day 10[M3 ~ M8] M4[0.5~0.8] 0.7-
1 Piece(s) 9 Day(s) or more 10[M3 ~ M8] M4[0.5~0.8] 0.73 ~ 8
1 Piece(s)Available 12 Day(s) or more 10[M3 ~ M8] M5[0.5~0.8] 0.8-
1 Piece(s) 9 Day(s) or more 10[M3 ~ M8] M5[0.5~0.8] 0.83 ~ 10
1 Piece(s)Available Same day 10[M3 ~ M8] M6[1~1.75] 1.0-
1 Piece(s) 9 Day(s) or more 10[M3 ~ M8] M6[1~1.75] 1.05 ~ 8
1 Piece(s) Same day 10[M3 ~ M8] M8[1~1.75] 1.25-
1 Piece(s) 9 Day(s) or more 10[M3 ~ M8] M8[1~1.75] 1.255 ~ 12
1 Piece(s)Available Same day 10[M10 ~ M18] M10[1~1.75] 1.5-
1 Piece(s) 9 Day(s) or more 10[M10 ~ M18] M10[1~1.75] 1.56 ~ 12
1 Piece(s)Available 12 Day(s) or more 10[M10 ~ M18] M16[2~2.5] 2.0-
1 Piece(s) 9 Day(s) or more 10[M10 ~ M18] M16[2~2.5] 2.020
1 Piece(s)Available 12 Day(s) or more 10[M20 ~ M26] M20[2~2.5] 2.5-
1 Piece(s) 9 Day(s) or more 10[M20 ~ M26] M20[2~2.5] 2.520
1 Piece(s)Available 12 Day(s) or more 10[M20 ~ M26] M22[2~2.5] 2.5-
1 Piece(s) 9 Day(s) or more 10[M20 ~ M26] M22[2~2.5] 2.512 ~ 15

Loading...

  1. 1

Basic Information

Type Floating Joints Connection Type, Cylinder Side Tapped Applicable Cylinder Air Cylinder
Main Body Material S45C Equivalent Surface Treatment Salt-bath Nitriding

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)