• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Standard Precision XY-Axis Dovetail Feed Screw [C-Value] - Hexagon Key Adjustment

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XYFEES25
XYFEES25-R
XYFEES40
XYFEES40-R
XYFEES60
XYFEES60-R
Part NumberVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (X-Axis)
(mm)
Travel Distance (Y-Axis)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Reversed
Available 13 Day(s) or more 10~25~255~3025.1~30252527.4±5±53050Standard
Available 13 Day(s) or more 10~25~255~3025.1~30252527.4±5±53050Right and Left
Available 13 Day(s) or more 1026~4026~405~3025.1~30404027.4±7±73050Standard
Available 13 Day(s) or more 1026~4026~405~3025.1~30404027.4±7±73050Right and Left
Available 13 Day(s) or more 1041~6041~6030.1~5030.1~35606033.3±8±83450Standard
Available 13 Day(s) or more 1041~6041~6030.1~5030.1~35606033.3±8±83450Right and Left

Loading...

  1. 1

Basic Information

Travel Distance (X-Axis) (Range Selectable)(mm) ~±10mm Travel Distance (Y-Axis) (Range Selectable)(mm) ~±10mm Feeding Method Feed Screw
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Travel Guide Dovetail Slide
Through Hole (Table Center Hole) Not Provided Feed Knob Position Center Clamp Standard
Feeding Method (Feed Screw) Hex Wrench Operation Feeding Method (with Vernier Scale) With Vernier Scale

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)