3030 Aluminum Frames, Slot Width 8 mm - European Standard

Brand :
MISUMI
Caution
Product Description
Product overview
Domestic universal European standard profile with 8 mm groove width and 3030 side length.
Aluminum profile for assembly lines is a structural material that takes advantage of the excellent workability of aluminum alloy, using molds to extrude cylindrical aluminum ingots into shape.
Widely used in assembly line workbenches, FA automation equipment frames, covers, display columns, carts, and other applications.
Suitable for structures such as small equipment hood, cabinet, and display column.
Standard and heavy-duty 4-sided groove, 2-side groove, and crowned type are available for selection.
Aluminum profile for assembly lines is a structural material that takes advantage of the excellent workability of aluminum alloy, using molds to extrude cylindrical aluminum ingots into shape.
Widely used in assembly line workbenches, FA automation equipment frames, covers, display columns, carts, and other applications.
Suitable for structures such as small equipment hood, cabinet, and display column.
Standard and heavy-duty 4-sided groove, 2-side groove, and crowned type are available for selection.
Product feature
1. Complies with the GB industrial aluminum profile standard, with 8 to 10μ clear anodized surface for scratch resistance.
2. A protective film is applied to the profile surface to prevent bumps and friction during transportation.
3. Free cutting to any specified length in 0.5 mm units within the range of 50 mm to 4000 mm.
4. Supports various alterations such as drilling and bevel cutting.
5. The European standard economy series profile product has a different profile cross-section shape compared to MISUMI's existing products. The specification comparison is as follows:

2. A protective film is applied to the profile surface to prevent bumps and friction during transportation.
3. Free cutting to any specified length in 0.5 mm units within the range of 50 mm to 4000 mm.
4. Supports various alterations such as drilling and bevel cutting.
5. The European standard economy series profile product has a different profile cross-section shape compared to MISUMI's existing products. The specification comparison is as follows:

Dimensional drawing
| Type | Profile type | Material | Surface treatment | |
| Fixed type | Specified type | |||
| KLCF8 | LCF8 | Standard | 6063-T5 | Clear anodized |
| KLCFB8 | LCFB8 | Black | Black anodizing | |
| KLCFS8 | LCFS8 | Sandblasting | Sandblasting anodizing | |
| KLCFW8 | LCFW8 | Heavy type | Clear anodized | |
| KLCFL8 | LCFL8 | Light type | Clear anodized | |
| KLCFLY8 | LCFLY8 | Yellow | Yellow painted | |
| - | LCFT8 | 2-side groove | Clear anodized | |
| KLCFF8 | LCFF8 | 3-side groove | Clear anodized | |
| KLCFR8 | LCFR8 | Semicircular | Clear anodized | |


Specification overview
[Specification]
The specification table includes information such as the specified length range, unit, weight/meter, and inertial intercept.
Any length from 50 to 4000 mm can be freely cut in increments of the specified unit 0.5 mm at no additional charge.
The specification table includes information such as the specified length range, unit, weight/meter, and inertial intercept.
| Part Number |
| LCFL8-3030-1000 |
Type ( Type) | Profile cross-section | Total length L | Profile type | Weight kg/m | Cross-sectional moment of inertia | |||
| Fixed type | Specified type | Fixed type | Specified type | Lx (cm4) | Ly (cm4) | |||
| KLCF8 | LCF8 | 3030 | 4000 | 50–4000 (specified unit 0.5 mm) | Standard | 0.83 | 2.86 | 2.85 |
| KLCFB8 | LCFB8 | Black | 0.87 | |||||
| KLCFS8 | LCFS8 | Sandblasting | ||||||
| KLCFW8 | LCFW8 | Heavy type | 0.88 | 3.35 | 3.35 | |||
| KLCFL8 | LCFL8 | Light type | 0.66 | 1.67 | 1.67 | |||
| KLCFLY8 | LCFLY8 | Yellow | ||||||
| - | LCFT8 | 2-side groove | 0.98 | 2.98 | 2.98 | |||
| KLCFF8 | LCFF8 | 3-side groove | 0.95 | 2.91 | 3.12 | |||
| KLCFR8 | LCFR8 | Semicircular | 0.92 | 2.52 | 2.52 | |||
Any length from 50 to 4000 mm can be freely cut in increments of the specified unit 0.5 mm at no additional charge.Precaution
1. The profile surface is covered with a protective film. Due to adhesion from the glue, a small amount of aluminum debris may remain. This is not a quality problem, and all aluminum debris will be removed once the protective film is taken off.
2. European standard aluminum alloy profiles and MISUMI's existing Japanese material aluminum profile accessories are not compatible. It is recommended to use the economical European standard accessories starting with 'L':
2. European standard aluminum alloy profiles and MISUMI's existing Japanese material aluminum profile accessories are not compatible. It is recommended to use the economical European standard accessories starting with 'L':
Alteration
| Alteration name | Example of alteration code | Specification drawing | Machining content / corresponding accessory |
| End face tapping (center hole) | LTP/RTP/TPW | ![]() | Threaded holes machined on the end of the aluminum profile Accessories used for this alteration: Cup head bolt |
| 45-degree cutting | L□T45/R□T45 | ![]() | 45-degree angle cutting |
| Open wrench hole at fixed position | LWP/RWP | ![]() | Concealed connection Accessories used for this alteration: Cup head bolt Elastic fastener |
| Drill countersunk hole at specified position | Z8/XA | ![]() | Drill a counterbored hole at any specified position on the left end face Accessories used for this alteration: Cup head bolt |
| S hole | LSH/RSH | ![]() | Drill S hole at fixed position starting from the left end face Accessories used for this alteration: Whistle (built-in connection) |
| M hole | LMH/RMH | ![]() | Drill S hole at fixed position starting from the left end face Accessories used for this alteration: Riveted connector (internal connection) |
Application example
With the 3030 series profile, you can easily and simply assemble small frames, covers, racks, and other modules for automation equipment.


Related product
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy European standard 40 series aluminum profile, groove width 8 mm | Economy single side tabbed bracket, special for aluminum profile | Economy PVC plate, polyvinyl chloride plate, straight |
![]() | ![]() | ![]() |
Material
Surface treatment
Type)
Profile cross-section
Total length L







