4080 Aluminum Frames Slot Width 8

Brand :
MISUMI
Caution
- Starting from 10th Jul 2023, all Length can be delivered to all Areas
- For order outside Jabodetabek Area, additional delivery Lead Time is required.
- Economy series Aluminum Frames are new products with different cross-sectional shapes and slot width , can only be matched with Economy Series' accessories starting with L.
Product Description
This is an Economy Series product which has more cost efficient than standard part.
Extrusion type is standard/Light/Super Light
We can provide the size from 50mm - 4000mm,and 5000mm
Product Overview
Product Comparison

Dimensional Drawing
Slot Size
Frame

Material | Surface Treatment |
| 6063-T5 | Clear Anodized |
Specification Table
| Part Number | - | L |
| LCF8-4080 | - | 6000 |
■Fixed Length(6000mm)
| Extrusion | Overall LengthL | Mass | Cross Sectional Moment of inertia | Cross section moment of inertia | |||
| Type | Part No. | kg/m | lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm4) | |
| Standard | LCF8-4080 | 6000 | 2.75 | 74.8 | 21.6 | 17.4 | 8.7 |
■Configurable Length(100-5000mm)
Overall Length L±0.5
| Extrusion | Overall LengthL(1mm increments) | Mass | Cross Sectional Moment of inertia | Cross section moment of inertia | |||
| Type | Part No. | kg/m | lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm4) | |
| Standard | LCF8-4080 | 50-5000 | 2.75 | 74.8 | 21.6 | 17.4 | 8.7 |
Overall Length L±0.5Alterations


Related Products
| Recommended Product1 | Recommended Product2 | Recommended Product3 |
| 3030 Aluminum Frames Slot Width 8 | Single Side Tabbed Brackets | Blind Brackets Zinc Alloy |
![]() | ![]() | ![]() |
Material
Surface Treatment
Overall LengthL

