(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Clean & Pack]Hex Socket Head Cap Screws - Fine Thread, Small Box

[Clean & Pack]Hex Socket Head Cap Screws - Fine Thread, Small Box

Click this image to zoom it.

Move the mouse over the image to zoom

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Characteristics]
Fine thread type hex socket head cap screw.

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.
  • The product images may be representative images. See the Product Specifications for details. Also, the color of the actual product varies depending on the material and surface treatment.
  • Hex Socket Head Cap Screw - Fine Thread with precision cleaning and electrolytic polishing has been newly released.
Type[M] MaterialStrength ClassCleaning Method
Available in BoxCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-BOX-SCBPKSUS304 EquivalentA2−70DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-BOX-SCBPKPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-BOX-SCBPKElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the {{{attr20}}}details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-BOX-SCBPK6−15
SH-BOX-SCBPK8−20
SHD-BOX-SCBPK10−25
 
Part NumberM × PAEBPcs./ Box.
TypeM-L
SL-BOX-SCBPK
SH-BOX-SCBPK
SHD-BOX-SCBPK
6−106
×
0.75
Fully Threaded1065400 pcs./box
12
15
20
25
8−128
×
1.0
Fully Threaded1386200 pcs./box
15
20
25
30
10−1510
×
1.25
Fully Threaded16108
20
25
30
35100 pcs./box
40
45
50
12−2012
×
1.25
Fully Threaded181210
25
30
35
40
50
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Hydrocarbon cleaning
Ro water cleaning




Wash with pure water after high-pressure water jet cleaning (Ro water)




Use Oil-free Compressor




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layer according to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Packaging type may vary
depending on some products and sizes.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SH-BOX-SCBPK6-10
SH-BOX-SCBPK6-12
SH-BOX-SCBPK6-15
SH-BOX-SCBPK6-20
SH-BOX-SCBPK6-25
SH-BOX-SCBPK8-12
SH-BOX-SCBPK8-15
SH-BOX-SCBPK8-20
SH-BOX-SCBPK8-25
SH-BOX-SCBPK8-30
SH-BOX-SCBPK10-15
SH-BOX-SCBPK10-20
SH-BOX-SCBPK10-25
SH-BOX-SCBPK10-30
SH-BOX-SCBPK10-35
SH-BOX-SCBPK10-40
SH-BOX-SCBPK10-45
SH-BOX-SCBPK10-50
SH-BOX-SCBPK12-20
SH-BOX-SCBPK12-25
SH-BOX-SCBPK12-30
SH-BOX-SCBPK12-35
SH-BOX-SCBPK12-40
SH-BOX-SCBPK12-50
SHD-BOX-SCBPK6-10
SHD-BOX-SCBPK6-12
SHD-BOX-SCBPK6-15
SHD-BOX-SCBPK6-20
SHD-BOX-SCBPK6-25
SHD-BOX-SCBPK8-12
SHD-BOX-SCBPK8-15
SHD-BOX-SCBPK8-20
SHD-BOX-SCBPK8-25
SHD-BOX-SCBPK8-30
SHD-BOX-SCBPK10-15
SHD-BOX-SCBPK10-20
SHD-BOX-SCBPK10-25
SHD-BOX-SCBPK10-30
SHD-BOX-SCBPK10-35
SHD-BOX-SCBPK10-40
SHD-BOX-SCBPK10-45
SHD-BOX-SCBPK10-50
SHD-BOX-SCBPK12-20
SHD-BOX-SCBPK12-25
SHD-BOX-SCBPK12-30
SHD-BOX-SCBPK12-35
SHD-BOX-SCBPK12-40
SHD-BOX-SCBPK12-50
SL-BOX-SCBPK6-10
SL-BOX-SCBPK6-12
SL-BOX-SCBPK6-15
SL-BOX-SCBPK6-20
SL-BOX-SCBPK6-25
SL-BOX-SCBPK8-12
SL-BOX-SCBPK8-15
SL-BOX-SCBPK8-20
SL-BOX-SCBPK8-25
SL-BOX-SCBPK8-30
SL-BOX-SCBPK10-15
SL-BOX-SCBPK10-20
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type Application Cleaning Method Characteristics/Applications Thread Length ℓ
(mm)
1 Piece(s) 13 Day(s) or more 6100.75Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6120.75Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6150.75Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6200.75Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6250.75Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8121Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8151Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8201Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8251Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8301Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10151.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10201.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10251.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10301.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10351.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10401.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10451.25Semi-ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance32
1 Piece(s) 13 Day(s) or more 10501.25Semi-ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance32
1 Piece(s) 13 Day(s) or more 12201.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12251.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12301.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12351.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12401.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12501.25Fully ThreadedStandard / For Clean EnvironmentPrecision CleaningClean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6100.75Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6120.75Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6150.75Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6200.75Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6250.75Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8121Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8151Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8201Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8251Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8301Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10151.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10201.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10251.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10301.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10351.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10401.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10451.25Semi-ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance32
1 Piece(s) 13 Day(s) or more 10501.25Semi-ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance32
1 Piece(s) 13 Day(s) or more 12201.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12251.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12301.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12351.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12401.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 12501.25Fully ThreadedStandard / For Vacuum Equipment / For Clean EnvironmentElectrolytic Polishing + Precision CleaningClean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6100.75Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6120.75Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6150.75Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6200.75Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 6250.75Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8121Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8151Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8201Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8251Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 8301Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10151.25Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded
1 Piece(s) 13 Day(s) or more 10201.25Fully ThreadedStandardDegreasingClean washed / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistanceFully Threaded

Loading...

Basic Information

Material A5056 SurfaceTreatment Not Provided Basic Shape Standard (Round)
Mounting Hole Shape Hex Socket Additional Shape Standard Thread Type Metric, Fine
Sales Unit Box, Pkg. Strength Class (Stainless Steel) A2-70 Material Details SUS304 Equivalent
Environmentally friendly RoHS Compliant (10 Substances)

Tech Support