(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5.25" Bay Mounting Type / Slot-Mounting Type

5.25" Bay Mounting Type / Slot-Mounting Type
  • Volume Discount

[Features]Can be easily installed to provide additional exhaust fans · The 5-in-bay installation type forcibly exhausts heat inside the chassis from the front. ·The slot mounting type discharges heat in the chassis from the rear


Easy mounting allows increase of exhaust fans
● The 5" bay mounted type forcibly exhausts heat generated inside the chassis from the front.
● The slot-mounted type exhausts heat generated inside the chassis from the rear.

Appearance and specifications are subject to change without notice.
*ACC-TK-CLS02K has sold out. The substitute product is ACC-RSF06.

Part Number

Configured Part Number is shown.

ACC-TK-CLH51

Specification Table

ModelType
ACC-TK-CLH515.25" bay mounting
ACC-TK-CLS02KSlot mount

Overview of Specifications

Specifications
ModelACC-TK-CLH51ACC-TK-CLS02K
Product Type5.25" bay mountingSlot mount
ManufacturerSanwa Supply Inc.
Manufacturer ModelsTK-CLH51TK-CLS02K
Number of rotations (rpm)2,1002,500
Noise level (dB)2727
Operating environment5 to 55℃
Current Consumption12 VDC / 130 mA or less12 VDC / 150mA or less
External Dimensions (mm)146(W)×210(D)×42(H)90(W)×110(D)×26(H)
Part Number
ACC-TK-CLH51
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available 16 Day(s) or more

Loading...

  1. 1

Basic Information

Content 5.25 Inch Bay Mounting Number of rotations(rpm) 2100 Notes 146 (W) x 210 (D) x 42 (H)

Please check the type/dimensions/specifications of the part ACC-TK-CLH51 in the 5.25" Bay Mounting Type / Slot-Mounting Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)