Cord-Stopper Mounting Bracket

Cord-Stopper Mounting Bracket
  • Volume Discount

Dedicated tool to easily attach the cord stopper


● A special tool for mounting the cord stopper to a panel. It makes mounting easier.
● The fulcrum screw can be removed to change the size of the cord stopper jaws. * The spring may pop out when removing the fulcrum screw.
● You can adjust the aperture length from 0 to 33 mm by changing the meshing position of the rack (4 steps).

PDF

Part Number

Configured Part Number is shown.

KT-1

Specifications

Cord-Stopper Mounting Bracket:Related Image
 
Product No.Weight
(g)
KT-1270

More Information

Cord-Stopper Mounting Bracket:Related Image

Cord-Stopper Mounting Bracket:Related Image

■ Opening Length Adjustment Procedure
Slide Rack
Meshing Position (*)
Opening Length (mm)
A0 ~ 14
B7 ~ 21
C13 ~ 27
D20 ~ 33
* It indicates the scale of the slide rack that meshes with the gear at the center of the geared handle.
Part Number
KT-1
Part NumberVolume DiscountDays to Ship
Available 11 Day(s) or more

Loading...

  1. 1

Basic Information

Features 4 Stage Adjustable Length Opening

Please check the type/dimensions/specifications of the part KT-1 in the Cord-Stopper Mounting Bracket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)