(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Braided Tube (with Slit / Hard Type)

Braided Tube (with Slit / Hard Type)
  • Volume Discount

Hard braided tube that can be inserted after wiring


● This "memory shape" braided tube returns to its original circular shape after being spread out for cable insertion.
● Easily mounted after wiring, enabling work without concerns about connector size
● Easily removed for effective use in high-maintenance locations
● Wear resistant for optimal cable protection

Part Number

Configured Part Number is shown.

Specification Table

■ Overall length 10 m
ModelOverall Length
(m)
TypeSize
BTUBA310
6
12
19
■ Overall length 25 m and 50 m (wound)
ModelOverall Length
(m)
TypeSize
BTUBA350
6
12
1930
■ Specification Table
Unit: mm
ModelMinimum Internal Diameter
φ
Applicable
Maximum Internal Diameter φ
Weight
(g/m)
TypeSize
BTUBA3345.3
6686.3
12121521.1
19192127.5

Overview of Specifications

Specifications
MaterialPolyester filament
Operating Temperature Range-50°C to +125°C
ColorBlack
Part Number
BTUBA3-10
BTUBA3-50
BTUBA6-10
BTUBA6-50
BTUBA12-10
BTUBA12-50
BTUBA19-10
BTUBA19-30
Part NumberVolume DiscountDays to ShipRoHSReduced minimum diameter Φ
(mm)
Expanded maximum diameter Φ
(mm)
Total length
(m)
11 Day(s) or more 103410
Available 15 Day(s) or more 103450
Available 11 Day(s) or more 106810
Available 15 Day(s) or more 106850
Available 11 Day(s) or more 10121510
Available 15 Day(s) or more 10121550
Available 11 Day(s) or more 10192110
Available 15 Day(s) or more 10192130

Loading...

  1. 1

Basic Information

Material Polyester Filament Operating temperature range(℃) -50 ~ 125 Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)