(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

RSH Series

RSH Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • RSH Series
  • RSH Series

Robust opening/closing structure with screw fastening and handle in combination

  • Steel
  • Free Size
  • Web Box
  • Powder-Coated

Tough opening/closing structure combines screw fastening and a handle
· RSAU series door surface top and bottom is fastened with screws.
· Opens and closes using a tool and handle for improved safety.

· There is no grid sticker on the intermediate plate
RSH Series: Related ImagesRSH Series: Related Images

Part Number

Configured Part Number is shown.

RSH-[250-600/10]-[250-600/10]-[120-400/10]-[B,​E,​G,​K,​S]

Specification Table

RSH Series: Related Images
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 

DW
H
¥ Normal Price
250 to 300310 to 400410 to 500510 to 600
120 to 160250 to 300
310 to 400
410 to 500
510 to 600
170 to 200250 to 300
310 to 400
410 to 500
510 to 600
210 to 250250 to 300
310 to 400
410 to 500
510 to 600
260 to 300250 to 300
310 to 400
410 to 500
510 to 600
310 to 400250 to 300
310 to 400
410 to 500
510 to 600


Basic Specifications

RSH Series: Related Images
RSH Series: Related Images
RSH Series: Related Images
Part Number
RSH-[250-600/10]-[250-600/10]-[120-400/10]-[B,​E,​G,​K,​S]
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Coating Color
11 Day(s) or more 10250 ~ 600250 ~ 600120 ~ 400Black (N1) / Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 / The underlying process

Loading...

  1. 1

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle + 2 Points Screw
Strainer Yes Main body plate thickness(mm) 1.6 Plate Thickness (Door/Cover)(mm) 1.6
Plate Thickness (Medium Plate)(mm) 1.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)