(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

R Series Stainless Steel Latch Lock with IP, RSUSBP Series

R Series Stainless Steel Latch Lock with IP, RSUSBP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • R Series Stainless Steel Latch Lock with IP, RSUSBP Series
  • R Series Stainless Steel Latch Lock with IP, RSUSBP Series

Features IP54 standard in specifiable sizes. Snap-lock type made of stainless steel.

  • IP54
  • Stainless Steel
  • Free Size
  • Hole Machining
  • Web Box

Configurable sizes and IP54. Stainless Steel Snap Lock Type
· Surface treatment can be selected from hairline or mirror surface at the same price.
 

Weld marks as seen in the photographs are generated on the back side of the surface where welding was performed, such as on the intermediate plate mounting bracket and the grounding terminal.
R Series Stainless Steel Snap Lock With IP RSUSBP Series: Related Image
R Series Stainless Steel Snap Lock With IP RSUSBP Series: Related Image



Specification Table

R Series Stainless Steel Snap Lock With IP RSUSBP Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.

DW
H
Normal Unit Price
200 to 249250 to 299300 to 349350 to 400
100 to 155200 to 249
250 to 299
300 to 349
350 to 400
160 to 195200 to 249
250 to 299
300 to 349
350 to 400
200 to 245200 to 249
250 to 299
300 to 349
350 to 400
250 to 295200 to 249
250 to 299
300 to 349
350 to 400
 
300 to 350200 to 249
250 to 299
300 to 349
350 to 400

Basic Specifications

R Series Stainless Steel Snap Lock With IP RSUSBP Series: Related Image
R Series Stainless Steel Snap Lock With IP RSUSBP Series: Related Image
R Series Stainless Steel Snap Lock With IP RSUSBP Series: Related Image
R Series Stainless Steel Snap Lock With IP RSUSBP Series: Related Image
Part Number
RSUSBP-H-[200-400/1]-[200-400/1]-[100-350/5]
RSUSBP-M-[200-400/1]-[200-400/1]-[100-350/5]
Part NumberMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Surface Treatment
1 Piece(s) 12 Day(s) or more 200 ~ 400200 ~ 400100 ~ 350Brushed
1 Piece(s) 12 Day(s) or more 200 ~ 400200 ~ 400100 ~ 350Mirror finish

Loading...

  1. 1

Basic Information

Type Control box Material Stainless steel Protection function (environmentally resistant) IP54
Installation Indoor Locking type Snap Key Strainer Yes
Main body plate thickness(mm) 1.5 Plate Thickness (Door/Cover)(mm) 1.5 Plate Thickness (Medium Plate)(mm) 2.3

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)