(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

R Series Steel Box Double Door Horizontal Type, RWAT Series

R Series Steel Box Double Door Horizontal Type, RWAT Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • R Series Steel Box Double Door Horizontal Type, RWAT Series
  • R Series Steel Box Double Door Horizontal Type, RWAT Series

Large control panel box of width MAX 1,600 mm

  • Steel
  • Free Size
  • Web Box
  • Powder-Coated

MAX 1,600 mm Wide Large Type Control Panel Box
· Rigid structure with all plates of 2 mm thickness

· There is no grid sticker on the intermediate plate.
R Series Steel Box Double Opening Wide Type RWAT Series: Related ImageR Series Steel Box Double Opening Wide Type RWAT Series: Related Image

Part Number

Configured Part Number is shown.

RWAT-[700-1600/10]-[400-700/10]-[250-500/10]-[B,​E,​G,​K,​W]

Specification Table

R Series Steel Box Double Opening Wide Type RWAT Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
R Series Steel Box Double Opening Wide Type RWAT Series: Related Image
DW
H
Normal Unit Price
700 to 800810 to 900910 to 1,0001,010 to 1,1001,110 to 1,2001,210 to 1,3001,310 to 1,4001,410 to 1,5001,510 to 1,600
250 to 300400 to 500
510 to 600
610 to 700
310 to 350400 to 500
510 to 600
610 to 700
360 to 400400 to 500
510 to 600
610 to 700
410 to 450400 to 500
510 to 600
610 to 700
460 to 500400 to 500
510 to 600
610 to 700

Basic Specifications

R Series Steel Box Double Opening Wide Type RWAT Series: Related Image
R Series Steel Box Double Opening Wide Type RWAT Series: Related Image
R Series Steel Box Double Opening Wide Type RWAT Series: Related Image
R Series Steel Box Double Opening Wide Type RWAT Series: Related Image
Part Number
RWAT-[700-1600/10]-[400-700/10]-[250-500/10]-[B,​E,​G,​K,​W]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Coating Color
1 Piece(s) 14 Day(s) or more 10700 ~ 1600400 ~ 700250 ~ 500Black (N1) / Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

Loading...

  1. 1

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle
Strainer Yes Paint Powder Paint Main body plate thickness(mm) 2
Plate Thickness (Door/Cover)(mm) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)