(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
4-axis motor and I/O control in a single board with a compact body
Part Number
Configured Part Number is shown.
Model Number | Communication Cable | Case | Specification 1 | Specification 2 | Option | Included Contents |
MC-MPC12 | 1 (Available) | 1 (1 slot) | 0 | 0 | No Symbol (No Options) | · CPU Board · Communication Cable · Case (1 slot) |
D (With DIN Rail Mount Bracket) Note 1 |
Note 1: M3 screws for mounting the controller and DIN rail mount bracket are to be prepared separately.
[Single Item]
Model Number | Content | Note |
MC-DIN1 | Individual DIN Rail Mount Brackets Note 2 | DIN rail mount bracket included when controller set product option D is specified. Purchase as a single item for separate use |
Specifications
Model | MC-MPC12-1100 | |
Common Parts | Program Area | 430 kbyte |
Point Data | 20,000 points (4 bytes for each axis (X, Y, U and Z) for 16 bytes total) | |
No. of Tasks | 32 Tasks (1 task occupied by MEWNET) | |
RTC | Supports Calendar and Clock Functions | |
7-segment LED | 1 Digit | |
USB Port | USB Memory for Read/Write | |
Internal Power Supply | 5 VDC | |
Battery | CR2032 (RTC drive and S-RAM backup) | |
Operating Environment | Temperature: 0 to 50°C, Humidity: 20 to 80% RH (no condensation) | |
Insulation Resistance | 10 MΩ or more (with 500 VDC megger): Between power supply and FG, input and FG, output and FG | |
Withstand Voltage | 50 VDC: Between power supply and FG, input and FG, output and FG | |
Mass | 135 g (including case and communication cable) | |
Serial Port J1, J6 | RS-232C | 2 ch (CH 1: J1 connector, CH 2: J6 connector) |
RS-485 | 1 ch (exclusively for use with RS-232C CH2) | |
RS-485 Terminator | Terminator is enabled when the short pin SP5 shorts circuits | |
Transmission Speed | 4,800 to 38,400 bps | |
Touch panel connection | MEWNET Protocol (RS-232C only) | |
Communication Power Supply | Isolated from the internal power supply | |
Connector (recommended) | HIF3BA-10D-2.54R [made by Hirose Electric], XG4M-1030-T [made by OMRON] | |
Input/Output J4 | Number Of Inputs | 16 points |
Input Format | Photo Coupler Input (dry contact, open connector) | |
Input Voltage | 24 VDC ±10% | |
Input impedance | 10 kΩ | |
Input Current | 3 mA | |
Number of Outputs | 16 points | |
Output Format | Transistor Output (Sink) | |
Output Withstand Voltage | 35 VDC | |
Output Current | 100 mA or less | |
Connector (recommended) | HIF3BA-34D-2.54R [made by Hirose Electric], XG4M-3430-T [made by OMRON] | |
Pulse Output J8 | Number of Axes | 4-Axis |
Maximum Pulse Rate | 4 Mpps | |
Output Method | Two-pulse (CW/CCW), 1-pulse system (pulse/direction) | |
Output Format | Differential line driver output | |
Interpolation function | NA | |
Pulse Output Power Supply | Isolated from the internal power supply | |
Connector (recommended) | HIF3BA-16D-2.54R [made by Hirose Electric] Note 1, XG4M-1630-T [made by OMRON] | |
Power supply unit J3 | Power Supply Voltage | 24 VDC |
Allowable Voltage Range | 24 VDC ±10% (21.6 to 26.4 VDC) | |
Current Consumption | 200 mA or less | |
Connector (recommended) | H3P-SHF-AA [made by J.S.T. Mfg. Co., Ltd.] | |
Connection Contact (recommended) | BHF-001T-0.8BSS [made by J.S.T. Mfg. Co., Ltd.] | |
Simple A/D Part J7 | A/D | 4 ch, 10-bit (during A/D use, input switch (192) to switch (195) cannot be used) |
Connector (recommended) | DF13-8S-1.25C [made by Hirose Electric] | |
Connection Contactor (recommended) | DF13-2630SCF* [made by Hirose Electric] | |
Software | Supported OS | Windows XP, 7, 8 |
Installer | Download license-free version from the manufacturer's website | |
Communication Cable | Use the communication cable included with the controller set product |
Note 1: Use without connector strain relief when connecting the CPU board while inside the case.
This is to prevent interference with the case.
Part Number |
---|
MC-DIN1 |
MC-MPC12-1100 |
MC-MPC12-1100-D |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Product name | Options | Power supply (V) |
---|---|---|---|---|---|---|
1 Piece(s) | Available | 16 Day(s) or more | DIN Rail Fitting Bracket | - | - | |
1 Piece(s) | Available | 16 Day(s) or more | Motion Controller Set Product | N/A | DC24 | |
1 Piece(s) | Available | 16 Day(s) or more | Motion Controller Set Product | With DIN Rail Mounting Brackets | DC24 |
Loading...
Type | Motion Controller |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy