Mitsubishi Electric J2S/J2 Series Encoder Harness

Mitsubishi Electric J2S/J2 Series Encoder Harness

Lineup of angle model, as well

  • Robot
  • AC Servo
  • Encoder

● The cable length can be freely specified.
● Select from fixed cables and movable cables.  

· Parts used are the recommended parts listed in the "Mitsubishi Electric Corporation: MR-J2S-□A Servo Amplifier Technical Data." (Some equivalent products used)
· Standard distance model cable length goes up to 10 m. If you need 10 m or more, select a long distance model.


Wiring and Wire Color Page >>Click here
Component Page >>Click here

PDF

Specifications

Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image

Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image

Cable for Connections (Connector on both ends). In case you need a cable over 10m long, use "Long Distance Type" cables.

Compatible AmplifierCompatible MotorOutline ImageModel NumberCable Type
MR-J2S-□
Standard Type
(Up to 10 m)
HC-KFS□
HC-MFS□
HC-UFS□3
(1) For Direct ConnectionDouble-endedSVEM-J2HC1 Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image
HC-RFS□
HC-SFS□
HC-UFS□2
(2) For Direct ConnectionSVEM-J2HC2
MR-J2S-□
Long Distance Type
(Up to 50 m)
HC-KFS□
HC-MFS□
HC-UFS□3
(1) For Direct ConnectionDouble-endedSVEM-J2HC1L  Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image
HC-RFS□
HC-SFS□
HC-UFS□2
(2) For Direct ConnectionSVEM-J2HC2L
* Cable length specifiable by 0.1 m increments 
 
Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image

* Cable length specifiable by 0.1 m increments
Compatible AmplifierCompatible MotorOutline ImageModel NumberCable Type
MR-J2S-□
Standard Type
(Up to 10 m)
HC-KFS□
HC-MFS□
HC-UFS□3
(3) Amplifier Side One-EndCut offSVEM-J2HC1-HAMitsubishi Electric J2S/J2 Series Encoder Harness:Related Image
Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image
Motor Side Connector SetSVEM-J2HC1-HASET
(4) Motor Side One EndCut offSVEM-J2HC1-HM
Amplifier Side Connector SetSVEM-J2HC1-HMSET
HC-RFS□
HC-SFS□
HC-UFS□2
(5) Amplifier Side, One-EndCut offSVEM-J2HC2-HA
Motor Side Connector SetSVEM-J2HC2-HASET
(6) Motor Side, One-EndCut offSVEM-J2HC2-HM
Amplifier Side Connector SetSVEM-J2HC2-HMSET
MR-J2S-□
Long Distance Type
(Up to 50 m)
HC-KFS□
HC-MFS□
HC-UFS□3
(3) Amplifier Side One-EndCut offSVEM-J2HC1L-HA
Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image
Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image
Motor Side Connector SetSVEM-J2HC1L-HASET
(4) Motor Side One EndCut offSVEM-J2HC1L-HM
Amplifier Side Connector SetSVEM-J2HC1L-HMSET
HC-RFS□
HC-SFS□
HC-UFS□2
(5) Amplifier Side, One-EndCut offSVEM-J2HC2L-HA
Motor Side Connector SetSVEM-J2HC2L-HASET
(6) Motor Side, One-EndCut offSVEM-J2HC2L-HM
Amplifier Side Connector SetSVEM-J2HC2L-HMSET
 
Mitsubishi Electric J2S/J2 Series Encoder Harness:Related Image

* Cable length specifiable by 0.1 m increments
Compatible AmplifierCompatible MotorOutline ImageModel NumberCable Type
MR-J2S-□
Standard Type
(Up to 10 m)
HC-RFS□
HC-SFS□
HC-UFS□2
(7) For Direct ConnectionDouble-endedSVEM-J2HC2ALMitsubishi Electric J2S/J2 Series Encoder Harness:Related Image
(8) Amplifier Side, One-EndMotor Side Connector SetSVEM-J2HC2AL-HASET
(9) Motor Side, One-EndAmplifier Side Cut OffSVEM-J2HC2AL-HM
Amplifier Side Connector SetSVEM-J2HC2AL-HMSET
MR-J2S-□
Long Distance Type
(Up to 50 m)
(7) For Direct ConnectionDouble-endedSVEM-J2HC2LALMitsubishi Electric J2S/J2 Series Encoder Harness:Related Image
(8) Amplifier Side, One-EndMotor Side Connector SetSVEM-J2HC2LAL-HASET
(9) Motor Side, One-EndAmplifier Side Cut OffSVEM-J2HC2LAL-HM
Amplifier Side Connector SetSVEM-J2HC2LAL-HMSET

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20 mm+50 mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
SVEM-J2HC1-A-[0.2-10/0.1]
SVEM-J2HC1-B-[0.2-30/0.1]
SVEM-J2HC1-HA-A-[0.2-10/0.1]
SVEM-J2HC1-HA-B-[0.2-10/0.1]
SVEM-J2HC1-HASET-A-[0.2-10/0.1]
SVEM-J2HC1-HASET-B-[0.2-10/0.1]
SVEM-J2HC1-HM-A-[0.2-10/0.1]
SVEM-J2HC1-HM-B-[0.2-10/0.1]
SVEM-J2HC1-HMSET-A-[0.2-10/0.1]
SVEM-J2HC1-HMSET-B-[0.2-10/0.1]
SVEM-J2HC1L-C-[10-30/0.1]
SVEM-J2HC1L-D-[10-50/0.1]
SVEM-J2HC1L-HA-C-[10-30/0.1]
SVEM-J2HC1L-HA-D-[10-50/0.1]
SVEM-J2HC1L-HASET-C-[10-30/0.1]
SVEM-J2HC1L-HASET-D-[10-50/0.1]
SVEM-J2HC1L-HM-C-[10-30/0.1]
SVEM-J2HC1L-HM-D-[10-50/0.1]
SVEM-J2HC1L-HMSET-C-[10-30/0.1]
SVEM-J2HC1L-HMSET-D-[10-50/0.1]
SVEM-J2HC2-A-[0.2-10/0.1]
SVEM-J2HC2-B-[0.2-10/0.1]
SVEM-J2HC2-HA-A-[0.2-10/0.1]
SVEM-J2HC2-HA-B-[0.2-10/0.1]
SVEM-J2HC2-HASET-A-[0.2-10/0.1]
SVEM-J2HC2-HASET-B-[0.2-10/0.1]
SVEM-J2HC2-HM-A-[0.2-10/0.1]
SVEM-J2HC2-HM-B-[0.2-10/0.1]
SVEM-J2HC2-HMSET-A-[0.2-10/0.1]
SVEM-J2HC2-HMSET-B-[0.2-10/0.1]
SVEM-J2HC2AL-A-[0.2-10/0.1]
SVEM-J2HC2AL-B-[0.2-10/0.1]
SVEM-J2HC2AL-HA-A-[0.2-10/0.1]
SVEM-J2HC2AL-HA-B-[0.2-10/0.1]
SVEM-J2HC2AL-HASET-A-[0.2-10/0.1]
SVEM-J2HC2AL-HASET-B-[0.2-10/0.1]
SVEM-J2HC2AL-HM-A-[0.2-10/0.1]
SVEM-J2HC2AL-HM-B-[0.2-10/0.1]
SVEM-J2HC2AL-HMSET-A-[0.2-10/0.1]
SVEM-J2HC2AL-HMSET-B-[0.2-10/0.1]
SVEM-J2HC2L-C-[10-30/0.1]
SVEM-J2HC2L-D-[10-50/0.1]
SVEM-J2HC2L-HA-C-[10-50/0.1]
SVEM-J2HC2L-HA-D-[10-50/0.1]
SVEM-J2HC2L-HASET-C-[10-30/0.1]
SVEM-J2HC2L-HASET-D-[10-50/0.1]
SVEM-J2HC2L-HM-C-[10-30/0.1]
SVEM-J2HC2L-HM-D-[10-50/0.1]
SVEM-J2HC2L-HMSET-C-[10-30/0.1]
SVEM-J2HC2L-HMSET-D-[10-50/0.1]
SVEM-J2HC2LAL-C-[10-30/0.1]
SVEM-J2HC2LAL-D-[10-50/0.1]
SVEM-J2HC2LAL-HA-C-[10-30/0.1]
SVEM-J2HC2LAL-HA-D-[10-50/0.1]
SVEM-J2HC2LAL-HASET-C-[10-30/0.1]
SVEM-J2HC2LAL-HASET-D-[10-50/0.1]
SVEM-J2HC2LAL-HM-C-[10-30/0.1]
SVEM-J2HC2LAL-HM-D-[10-50/0.1]
SVEM-J2HC2LAL-HMSET-C-[10-30/0.1]
SVEM-J2HC2LAL-HMSET-D-[10-50/0.1]
Part NumberVolume DiscountDays to ShipRoHSConnector shape Outer diameter image Cable type Shield Supported motors Cable length designated range
(m)
Specified Length
(m)
8 Day(s) or more 6StraightDouble-endedMountedN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightDouble-endedMobileN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 30
8 Day(s) or more 6StraightMotor Side Cut OffMountedN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightMotor Side Cut OffMobileN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightMotor Side Cut Off (Connector Set)MountedN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightMotor Side Cut Off (Connector Set)MobileN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightAmplifier Side Cut OffMountedN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightAmplifier Side Cut OffMobileN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightAmplifier Side Cut Off (Connector Set)MountedN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightAmplifier Side Cut Off (Connector Set)MobileN/A( HC-KFS□ / HC-MFS□ / HC-UFS□3 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightDouble-endedMountedYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 30
8 Day(s) or more 6StraightDouble-endedMobileYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 50
8 Day(s) or more 6StraightMotor Side Cut OffMountedYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 30
8 Day(s) or more 6StraightMotor Side Cut OffMobileYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 50
8 Day(s) or more 6StraightMotor Side Cut Off (Connector Set)MountedYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 30
8 Day(s) or more 6StraightMotor Side Cut Off (Connector Set)MobileYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 50
8 Day(s) or more 6StraightAmplifier Side Cut OffMountedYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 30
8 Day(s) or more 6StraightAmplifier Side Cut OffMobileYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 50
8 Day(s) or more 6StraightAmplifier Side Cut Off (Connector Set)MountedYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 30
8 Day(s) or more 6StraightAmplifier Side Cut Off (Connector Set)MobileYes( HC-KFS□ / HC-MFS□ / HC-UFS□3 )10 ~ 3010 ~ 50
8 Day(s) or more 6StraightDouble-endedMountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightDouble-endedMobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightMotor Side Cut OffMountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightMotor Side Cut OffMobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightMotor Side Cut Off (Connector Set)MountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightMotor Side Cut Off (Connector Set)MobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightAmplifier Side Cut OffMountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightAmplifier Side Cut OffMobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightAmplifier Side Cut Off (Connector Set)MountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightAmplifier Side Cut Off (Connector Set)MobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleDouble-endedMountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleDouble-endedMobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleMotor Side Cut OffMountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleMotor Side Cut OffMobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleMotor Side Cut Off (Connector Set)MountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleMotor Side Cut Off (Connector Set)MobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleAmplifier Side Cut OffMountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleAmplifier Side Cut OffMobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleAmplifier Side Cut Off (Connector Set)MountedN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6AngleAmplifier Side Cut Off (Connector Set)MobileN/A( HC-RFS□ / HC-SFS□ / HC-UFS□2 )0.2 ~ 100.2 ~ 10
8 Day(s) or more 6StraightDouble-endedMountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6StraightDouble-endedMobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6StraightMotor Side Cut OffMountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6StraightMotor Side Cut OffMobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6StraightMotor Side Cut Off (Connector Set)MountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6StraightMotor Side Cut Off (Connector Set)MobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6StraightAmplifier Side Cut OffMountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6StraightAmplifier Side Cut OffMobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6StraightAmplifier Side Cut Off (Connector Set)MountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6StraightAmplifier Side Cut Off (Connector Set)MobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6AngleDouble-endedMountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6AngleDouble-endedMobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6AngleMotor Side Cut OffMountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6AngleMotor Side Cut OffMobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6AngleMotor Side Cut Off (Connector Set)MountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6AngleMotor Side Cut Off (Connector Set)MobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6AngleAmplifier Side Cut OffMountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6AngleAmplifier Side Cut OffMobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50
8 Day(s) or more 6AngleAmplifier Side Cut Off (Connector Set)MountedYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 30
8 Day(s) or more 6AngleAmplifier Side Cut Off (Connector Set)MobileYes( HC-RFS□ / HC-SFS□ / HC-UFS□2 )10 ~ 5010 ~ 50

Loading...

  1. 1

Basic Information

Supported equipment Servo Application 1 For Encoder Supported amplifiers MR-J2S-□

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)