(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cat5e STP (stranded wire)

Cat5e STP (stranded wire)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cat5e STP (stranded wire)
  • Cat5e STP (stranded wire)
  • Volume Discount

Affordable LAN cable with shield.

  • CAT5e
  • Twisted Pair
  • 1000BASE-T

 ● STP (shield type) type stranded wire type for easier handling than single wire.

· Appearance and specifications are subject to change without notice.
· This product is for wiring to a fixed part. Please note that it cannot be used for a movable part.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Specification Table

 Cat5e STP (stranded wire): Related image
 
Cat5e STP (stranded wire): Related image
Model NumberColorOverall Length (m)
NWNMC5E-STN-SSMBBL (blue)
GY (Gray)
YL (yellow)
RD (red)
GN (green)
1
2
3
5
7
10
15

Overview of Specifications

Cat5e STP (stranded wire): Related image
 Cat5e STP (stranded wire): Related image
Part Number
NWNMC5E-STN-SSMB-GN-10
NWNMC5E-STN-SSMB-RD-1
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Length: Fixed Length
(m)
1 Piece(s) Same day [Green / Bright Green / Pale Green] Green10.0 to 19.910
1 Piece(s) Same day Red1.0 to 1.91

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Single Layer Shield
FA Network Standard No Standard Connector Type RJ45-RJ45 Cable Conductor Stranded Wire
Conductor Size AWG26 (0.12sq) No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 5.0 to 5.9
Length Fixed Sheath Material PVC UL Cable Compatible / Connector Compatible
PoE (Power Supply) Compatible Wiring Type Straight Cable Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)