(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Cable Tie Fixture (Screw Fastening Model)_6【100 Pieces Per Package】

Cable Tie Fixture (Screw Fastening Model)_6

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Fixture that can mount both vertical / horizontal cable ties. White 66 nylon UL94V-2. Package sold in 100-piece sets

  • UL

PDF

Part Number

Configured Part Number is shown.

CTAM1-100P

More Information

Cable Tie Fixture (Screw Fastening Model)_6:Related Image

Cable Tie Fixture (Screw Fastening Model)_6:Related Image

Specifications

Material66 Nylon UL94V-2
Operating Temperature Range-40°C ~ +85°C
ColorWhite
SpecificationUL File No. E64962

Part Number
CTAM1-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

100 Pieces Per Package

1 Pack(s)Available Same day 10

Loading...

  1. 1

Basic Information

Material 66 Nylon (UL94V-2) Mounting hole diameter ∅(mm) 4.3 Fixing Method Screw Fastening Type
Color Milky White

Please check the type/dimensions/specifications of the part CTAM1-100P in the Cable Tie Fixture (Screw Fastening Model)_6 series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)