(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Tie Fixtures (For Aluminum Rail Mounting)【100 Pieces Per Package】

Cable Tie Fixtures (For Aluminum Rail Mounting)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cable tie fixtures for aluminum rail mounting, milky white 66 nylon UL94V-2. Package sold in 100-piece sets

PDF

Part Number

Configured Part Number is shown.

CM-1-100P

Specifications

Cable Tie Fixtures (For Aluminum Rail Mounting):Related Image

1-pack 100-piece Pack
ModelWeight
(g / Piece)
CM-1-100P1.14
CM-2-100P0.51

More Information

Cable Tie Fixtures (For Aluminum Rail Mounting):Related Image

Cable Tie Fixtures (For Aluminum Rail Mounting):Related Image

Specifications

Material66 Nylon UL94V-2
Operating Temperature Range-40°C ~ +85°C
ColorMilky White
Extraction strength (reference value)50 kgf (CM-1-100P), 17 kgf (CM-2-100P)

Part Number
CM-1-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

100 Pieces Per Package

1 Pack(s) Same day 10

Loading...

  1. 1

Basic Information

Material 66 Nylon (UL94V-2) Fixing Method For Aluminum Rail Mounting Color Milky White
Pull-out strength(kgf) 50

Please check the type/dimensions/specifications of the part CM-1-100P in the Cable Tie Fixtures (For Aluminum Rail Mounting) series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)