(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wiring Duct Fixing Rivet (Push-in Type)【100 Pieces Per Package】

Wiring Duct Fixing Rivet (Push-in Type)

Rivet to fix wiring ducts

  • Flame-Retardant

● Rivet to fix wiring ducts to mounting boards.
● Made of nylon material for excellent insulation.

Part Number

Configured Part Number is shown.

PR-1

Specification Table

1 pack20 pcs
 
ModelWeight
(g)
PR-10.32

Overview of Specifications

Specifications
Material66 Nylon (UL94V-2)
Operating Temperature Range-40°C to +85°C
ColorTranslucent White
Mounting Plate Thickness3.9 to 7.0 mm
Pull-out Strength48.78 kgf
Part Number
PR-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material 66 Nylon (UL94V-2)

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)