Nippers / Other Water Pump Pliers

Nippers / Other Water Pump Pliers
  • Volume Discount

Thin joint system with excellent load-carrying capacity


● Material: S55C

PDF

Part Number

Configured Part Number is shown.

Specifications

Nippers / Other Water Pump Pliers:Related Image

ModelLength
(mm)
Thickness
(mm)
Maximum Opening Diameter
(mm)
Weight
(g)
PW05-12513061875
PW08-200195840195
PW10-2502501048370

Part Number
PW05-125
PW08-200
PW10-250
Part NumberVolume DiscountDays to ShipRoHSOuter diameter dimensions Weight
(g)
Maximum Opening Width
(mm)
Available 11 Day(s) or more 6Length: 130 mm, Width: 6 mm7518
Available 11 Day(s) or more 6Length: 195 mm, Width: 8 mm19540
11 Day(s) or more 6Length: 250 mm, Width: 10 mm37048

Loading...

  1. 1

Basic Information

Product classification Water Pump Pliers Material S55C

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)