Heat Gun (High Wind Speed Model) / Heat Gun Option

Heat Gun (High Wind Speed Model) / Heat Gun Option

Maximum temperature of 500°C. Power consumption 1,000 W. High wind speed heat gun


● Switchable between hot and cold.
● Drying Paint: Appropriate for localized drying
● Mixing Paint Color: Dry when mixing colors
● Shrinking Film: Thermal shrinking of film
● Shrinking Tube: Thermal shrinking of wire covers, etc.
●Putty: Maintenance and repair of car bumpers, etc.
● Interior Related: Semi-rigid Vinyl, Flooring Materials, Flooring Construction
● Plastics, Rubbers: For molding plastic products, (thermoplasticity), joining and assembly work
● Stone Materials: For drying polishing work on stone materials, surface gloss, coloring, and drying before stretching rubber (Inserting names, etc)
● Label Removal
● Thermosetting Resin: Hardening Accelerator
● Thawing: Frozen water pipes in cold season, heating up machinery

PDF

Part Number

Configured Part Number is shown.

883-13

Specifications

Heat Gun (High Wind Speed Model) / Heat Gun Option:Related Image

More Information

Power Consumption1000W
Maximum Temperature *1500°C
Wind Speed1250m / min
Air Volume0.2 mm3 / min
Size (mm)260 (W) x 190 (H) x 75 (D)
Weight *2750g
Power Supply100 VAC (50/60Hz)
*1: Approximate values measured at 10 mm from end of nozzle.
*2: Excluding power cord.
Part Number
883-13
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Product classification Body of the Heat Gun Outer diameter dimensions 260 (W) x 190 (H) x 75 (D) Weight(g) 750
Power consumption(W) 1,000V

Please check the type/dimensions/specifications of the part 883-13 in the Heat Gun (High Wind Speed Model) / Heat Gun Option series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)