(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Plastic Terminal Block Box, JB-W3 Series

Plastic Terminal Block Box, JB-W3 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for sensor line relay box

  • IP67
  • Oil-Resistant
  • Plastic

· It is a box with excellent oil and weather resistance in addition to the high waterproof performance of IP67.
· The number of poles of the terminal block is available in 5P, 7P and 11P.
· Pitch between terminals is 7.5 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JB-W311

Specifications

Plastic Terminal Block Box, JB-W3 Series:Related Image

Product in Photo Plastic Terminal Block Box, JB-W3 Series:Related Image Above Surface Color: Black
Part NumberSelf Weight (g)
Oil ResistantJB-W305128
JB-W307152
JB-W311219
Weather ResistantJB-W305E130
JB-W307E154
JB-W311E221

Product in Photo Plastic Terminal Block Box, JB-W3 Series:Related Image Above Surface Color: Beige
Part NumberSelf Weight (g)
Oil ResistantJB-W305BJ
128
JB-W307BJ
152
JB-W311BJ
219
Weather ResistantJB-W305EBJ
130
JB-W307EBJ
154
JB-W311EBJ221

More Information

[ M ]Material
NameOil Resistant TypeWeather Resistant Type
(1)BodyNylon 66 (UL94V-2)
(2)LidNylon 66 GF30% (UL94V-0)
(3)Tightening Cap
Nylon 66 (UL94V-2)
(4)Lid Fixing Screws
Stainless Steel
(5)Lid Fixing Nuts
Brass (Nickel-plated)
(6)PackingNitrile RubberEthylene-propylene Rubber
(7)Rubber Bushing
Nitrile RubberEthylene-propylene Rubber
(8)W SealPolypropylene (UL94 HB)
(9)Blind BarPVC-Based Elastomer
(10)TerminalScrew: Iron (Trivalent Chromate Plated) Bracket: Brass (Nickel Plated)
(11)Short BarBrass (Nickel-Plated) Nylon Coating

Plastic Terminal Block Box, JB-W3 Series:Related Image
Specifications
Part NumberBuilt-in Terminal BlockRubber Bush Applicable Wire Diameter (Unit: mm)
RatingPole NumberApplicable Crimp TerminalTerminal Screw SizeApplicable Wire Cross-Sectional AreaOperating Temperature RangeBody Attachment (1)Body Attachment (2)Body Attachment (3)Accessories
JB-W305 (-)
300V
15A
5P Plastic Terminal Block Box, JB-W3 Series:Related ImageM3 x 8 Free Terminal Screw1.25 mm2 or Less-25°C
~
+80°C
Ø6 ~ Ø9
Ø3 ~ Ø4 (4 Holes)
-Ø8.5 ~ Ø11.5
JB-W307 (-)
7PØ8.5 ~ Ø11.5
Ø3 ~ Ø4 (4 Holes)
-Ø6 ~ Ø9
JB-W311(-)11PØ8.5 ~ Ø11.5Ø3 ~ Ø4 (4 Holes)Ø3 ~ Ø4 (4 Holes)Ø6 ~ Ø9, Ø11 ~ Ø13

Plastic Terminal Block Box, JB-W3 Series:Related Image
Part Number
JB-W311
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Dimension width W(mm) 144 Dimension vertical H(mm) 94.8 Dimension depth D(mm) 41.5
Material Resin Protection function (environmentally resistant) IP67 Installation Indoor
Features Pitch between terminals is 7.5 mm

Please check the type/dimensions/specifications of the part JB-W311 in the Plastic Terminal Block Box, JB-W3 Series series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)