For DIN Rail NF Base【1-5 Pieces Per Package】

For DIN Rail NF Base
  • Volume Discount

The attachment to DIN rail is done easily and securely with 1 screw

  • Separate Charge

● It is a base for mounting noise filters, capacitors, resistors and the
like on the DIN 35 mm width rail.
● Devices with the mounting pitch of 25 – 85 mm (S-22-3 is 39 –
73 mm) can be freely screw-fastened using the supplied slide nuts.
● If 2 NF bases are used, it can be fastened at 4 points.
* If the screw at the center is tightened, it can be completely fixed.
MaterialSteel Plate SPHC
Surface TreatmentTrivalent Chromate Plating

PDF

Part Number

Configured Part Number is shown.

Specifications

For DIN Rail NF Base:Related Image

1 Pack Unit 5 Pieces
Model NumberDetailSelf Weight
(g)
S-22-3For Mounting M3 Screws92
S-22-4For Mounting M4 Screws98

Model NumberDetail
S-22-3-PFor Mounting M3 Screws
S-22-4-PFor Mounting M4 Screws
S-22-5-PFor Mounting M5 Screws

More Information

For DIN Rail NF Base:Related Image
For DIN Rail NF Base:Related Image
Accessories
Device Mounting Screw2 pieces
Washer2 pieces
Slide Nut2 pieces
Spring1 pieces
Part Number
S-22-3
S-22-3-P
S-22-4
S-22-4-P
S-22-5-P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFeatures Pack quantity
(Piece)
Available 11 Day(s) or more 10For M3 Screw Mounting1

5 Pieces Per Package

Available 11 Day(s) or more 10For M3 Screw Mounting5
Available 11 Day(s) or more 10For M4 Screw Mounting1

5 Pieces Per Package

Available 11 Day(s) or more 10For M4 Screw Mounting5

5 Pieces Per Package

Available 11 Day(s) or more 10For M5 Screw Mounting5

Loading...

  1. 1

Basic Information

Material Iron Main body plate thickness(mm) 1.6 Dimension width(mm) 29.2
Dimension vertical(mm) 100 Dimension thickness / depth(mm) 18 Paint - surface treatment Trivalent Chromate Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)