(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DIN Rail Mounting Plate

DIN Rail Mounting Plate

Click this image to zoom it.

Move the mouse over the image to zoom

General purpose resin plate for DIN rail

DIN Rail Mounting Plate:Related Image

· Removal Method: Can be installed simply by pressing from the front of the DIN rail.
To remove it, lift it forward by pulling the lever or slide on the rails.

· When mounting while the module is attached, it may not be mountable depending on the size of the module.
Check before use.
· Example of use: Wiring with sensors, switches, relays, etc.
Used when arranging relay units and modules side by side on a DIN rail.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

DIN-P70

Specifications

DIN Rail Mounting Plate:Related Image

More Information

DIN Rail Mounting Plate:Related Image
Part Number
DIN-P70
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Material Polyacetal Resin Dimension width(mm) 33 Dimension vertical(mm) 82.5
Dimension thickness / depth(mm) 8 Color Black

Please check the type/dimensions/specifications of the part DIN-P70 in the DIN Rail Mounting Plate series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)