• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SPCM Model Accessory, Only DIN Rail

SPCM Model Accessory, Only DIN Rail
  • Volume Discount

Allows for the installation of terminal blocks and electronic devices


● SPCM model Dedicated DIN rail.
● When used as a relay box, it makes it easy to mount terminal blocks, relays, etc.

MaterialA6063S-T5
Color / Surface TreatmentSilver Anodized

PDF

Part Number

Configured Part Number is shown.

Specifications

SPCM Model Accessory, Only DIN Rail:Related Image

More Information

SPCM Model Accessory, Only DIN Rail:Related Image

Part Number
FDR-50
FDR-80
FDR-100
FDR-150
FDR-223
Part NumberVolume DiscountDays to ShipDimension width
(mm)
Available 11 Day(s) or more 50
Available 11 Day(s) or more 80
Available 11 Day(s) or more 100
Available 11 Day(s) or more 150
Available 11 Day(s) or more 223

Loading...

  1. 1

Basic Information

Features SPCM Model Only DIN Rail Material A6063S-T5 Dimension vertical(mm) 35
Dimension thickness / depth(mm) 7.3 Color Silver Anodization Conform SPCM Series

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)