(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Measures have been taken to secure conductivity at the contacting area between the door and the main body.
Plate Thickness | Door | 1.6 mm |
Main Body | 1.6 mm | |
Intermediate Plate | 2.3 mm | |
Material | Door / Main Body / Intermediate Plate | SEHC Electrogalvanized Steel Plate |
Size | Range | Unit |
W (width) | 300 to 800 mm | 1 mm |
H (height) | 300 to 1,600 mm | 1 mm |
D (depth) | 100 to 500 mm | 5 mm |
Only single opening products are available |
Part Number
Configured Part Number is shown.
D | W H | 300 to 399 | 400 to 499 | 500-599 | 600-699 | 700-800 |
100 to 155 | 300 to 399 | ○ | ○ | ○ | ○ | ー |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | |
1,001 to 1,099 | ○ | ○ | ○ | ○ | ○ | |
1,100 to 1,199 | ○ | ○ | ○ | ○ | ○ | |
1,200 to 1,299 | ○ | ○ | ○ | ○ | ○ | |
1,300 to 1,399 | ○ | ○ | ○ | ○ | ○ | |
1,400 to 1,499 | ○ | ○ | ○ | ○ | ○ | |
1,500 to 1,600 | ○ | ○ | ○ | ○ | ○ | |
160 to 195 | 300 to 399 | ○ | ○ | ○ | ○ | ー |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | |
1,001 to 1,099 | ○ | ○ | ○ | ○ | ○ | |
1,100 to 1,199 | ○ | ○ | ○ | ○ | ○ | |
1,200 to 1,299 | ○ | ○ | ○ | ○ | ○ | |
1,300 to 1,399 | ○ | ○ | ○ | ○ | ○ | |
1,400 to 1,499 | ○ | ○ | ○ | ○ | ○ | |
1,500 to 1,600 | ○ | ○ | ○ | ○ | ○ | |
200 to 245 | 300 to 399 | ○ | ○ | ○ | ○ | ー |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | |
1,001 to 1,099 | ○ | ○ | ○ | ○ | ○ | |
1,100 to 1,199 | ○ | ○ | ○ | ○ | ○ | |
1,200 to 1,299 | ○ | ○ | ○ | ○ | ○ | |
1,300 to 1,399 | ○ | ○ | ○ | ○ | ○ | |
1,400 to 1,499 | ○ | ○ | ○ | ○ | ○ | |
1,500 to 1,600 | ○ | ○ | ○ | ○ | ○ | |
250 to 295 | 300 to 399 | ○ | ○ | ○ | ○ | ー |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | |
1,001 to 1,099 | ○ | ○ | ○ | ○ | ○ | |
1,100 to 1,199 | ○ | ○ | ○ | ○ | ○ | |
1,200 to 1,299 | ○ | ○ | ○ | ○ | ○ | |
1,300 to 1,399 | ○ | ○ | ○ | ○ | ○ | |
1,400 to 1,499 | ○ | ○ | ○ | ○ | ○ | |
1,500 to 1,600 | ○ | ○ | ○ | ○ | ○ | |
300 to 345 | 300 to 399 | ○ | ○ | ○ | ○ | ー |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | |
1,001 to 1,099 | ○ | ○ | ○ | ○ | ○ | |
1,100 to 1,199 | ○ | ○ | ○ | ○ | ○ | |
1,200 to 1,299 | ○ | ○ | ○ | ○ | ○ | |
1,300 to 1,399 | ○ | ○ | ○ | ○ | ○ | |
1,400 to 1,499 | ○ | ○ | ○ | ○ | ○ | |
1,500 to 1,600 | ○ | ○ | ○ | ○ | ○ | |
350 to 395 | 300 to 399 | ○ | ○ | ○ | ○ | ー |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | |
1,001 to 1,099 | ○ | ○ | ○ | ○ | ○ | |
1,100 to 1,199 | ○ | ○ | ○ | ○ | ○ | |
1,200 to 1,299 | ○ | ○ | ○ | ○ | ○ | |
1,300 to 1,399 | ○ | ○ | ○ | ○ | ○ | |
1,400 to 1,499 | ○ | ○ | ○ | ○ | ○ | |
1,500 to 1,600 | ○ | ○ | ○ | ○ | ○ | |
400 to 445 | 1,200 to 1,299 | ー | ○ | ○ | ○ | ○ |
1,300 to 1,399 | ー | ○ | ○ | ○ | ○ | |
1,400 to 1,499 | ー | ○ | ○ | ○ | ○ | |
1,500 to 1,600 | ー | ○ | ○ | ○ | ○ | |
450 to 500 | 1,200 to 1,299 | ー | ○ | ○ | ○ | ○ |
1,300 to 1,399 | ー | ○ | ○ | ○ | ○ | |
1,400 to 1,499 | ー | ○ | ○ | ○ | ○ | |
1,500 to 1,600 | ー | ○ | ○ | ○ | ○ |
Part Number |
---|
EMNA-[300-800/1]-[300-1600/1]-[100-500/5]-[G,K] |
EMSA-[300-800/1]-[300-1600/1]-[100-500/5]-[B,C,D,E,F,H,I,J,L,M,N,P,Q,R,S,X] |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Paint | Coating Color |
---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 22 Day(s) or more | 10 | 300 ~ 800 | 300 ~ 1600 | 100 ~ 500 | Standard Color Melamine Baked Finish | Approximate Munsell Value 2.5Y9/1 / Approximate Munsell Value 5Y7/1 | ||
1 Piece(s) | 22 Day(s) or more | 10 | 300 ~ 800 | 300 ~ 1600 | 100 ~ 500 | Specified Color (Melamine Baked Finish) | Approximate Munsell Value N1 / Approximate Munsell Value 2.5G7/2 / Approximate Munsell Value 2.5Y8/2 / Approximate Munsell Value 2.5Y9/2 / Approximate Munsell Value 3.7PB5.2/6.9 / Approximate Munsell Value 5PB3/8 / Approximate Munsell Value 5B7/6 / Approximate Munsell Value 5Y8/1 / Approximate Munsell Value 5Y8/1.5 / Approximate Munsell Value 5GY9/1 / Approximate Munsell Value 7.5BG6/1.5 / Approximate Munsell Value 7.5Y9/1 / Approximate Munsell Value 10B5/10 / Approximate Munsell Value 10GY6/6 / Approximate Munsell Value 10GY8/4 / Approximate Munsell Value 10GY9/1 |
Loading...
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Handle |
Strainer | Yes | Main body plate thickness(mm) | 1.6 | Plate Thickness (Door/Cover)(mm) | 1.6 |
Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy