Plane Milling Cutter, Arbor Mounting Model

Plane Milling Cutter, Arbor Mounting Model
  • Volume Discount

High-precision plane milling cutter with the cutting angle of 45°

PDF

Plane Milling Cutter, Arbor Mounting Model:Related Image
Part Number
MHEK-80
MHEK-100
Part NumberVolume DiscountDays to ShipOuter Diameter D
(φ)
Number of Flutes
(sheet)
Figure B
(mm)
D1
(mm)
D2
(mm)
Applicable Tip H H1
Available 9 Day(s) or more 804169360SEET13T3L / SEET13T3M / SEMT13T3M5025
Available 9 Day(s) or more 10052811370SEET13T3L / SEET13T3M / SEMT13T3M5032

Loading...

  1. 1

Specifications

Plane Milling Cutter, Arbor Mounting Model:Related Image

Model Number
MHEK

Outer Diameter
D
D1 D2 H d B H1 Number of Flutes Drawing Applicable Tip
80 93 60 50 25.4 6 25 4 1 SEET13T3L
SEET13T3M
SEMT13T3M
100 113 70 31.75 8 32 5 2

More Information

●Recommended Cutting Conditions
Plane Milling Cutter, Arbor Mounting Model:Related Image

Basic Information

Processing Applications Flat Surface / Chamfer Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Finish Classification Rough / Medium Processing Applicable Tip Material Model Carbide Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)