(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electrode Wire Copper : Zinc = 65:35 Type【1-4 Pieces Per Package】

Electrode Wire Copper : Zinc = 65:35 Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Electrode Wire Copper : Zinc = 65:35 Type
  • Electrode Wire Copper : Zinc = 65:35 Type
  • Electrode Wire Copper : Zinc = 65:35 Type
  • Volume Discount

A new product with formulation of copper : zinc = 65:35 has been added to the lineup. Excellent wire connection ratio is demonstrated by wire electric discharge machines equipped with cutter type automatic wire connection functions by Mitsubishi Electric, Makino Milling Machine, etc. as well as machines recommended for use with wires in copper-zinc combination ratio of 65:35. The wire electric discharge machine's consumables' life improves. (MBWT/MBWS Comparison)

(i)Caution

  • While subject to bobbin collection, 4 cases will be considered as one collection unit. Individual collection is not possible.
  • When an individual bobbin arrives, shipping fees may be imposed.

Wire Electrode Wire, Copper:Zinc = 65:35 Type:Related Image

Part Number
MBWB0.2-5-P
MBWB0.2-20-P
MBWB0.3-5-P
MBWB0.3-20-P
MBWB0.25-5-P
MBWB0.25-20-P
MBWC0.2-5-N
MBWC0.2-10-N
MBWC0.2-20-N
MBWC0.3-5-N
MBWC0.3-10-N
MBWC0.3-20-N
MBWC0.25-5-N
MBWC0.25-10-N
MBWC0.25-20-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWire Diameter
(mm)
Winding Weight
(kg)
Paraffin Pieces/case
(Pieces)
Bobbin Color Tensile Strength
(MPa)

4 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.25P4Transparent980 or more
1 Piece(s)Available 8 Day(s) or more 0.220P1Gray980 or more

4 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.35P4Transparent930 or more
1 Piece(s)Available 8 Day(s) or more 0.320P1Gray930 or more

4 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.255P4Transparent930 or more
1 Piece(s)Available 8 Day(s) or more 0.2520P1Gray930 or more

4 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.25N4Transparent980 or more

2 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.210N2Transparent980 or more
1 Piece(s)Available 8 Day(s) or more 0.220N1Gray980 or more

4 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.35N4Transparent930 or more

2 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.310N2Transparent930 or more
1 Piece(s)Available 8 Day(s) or more 0.320N1Gray930 or more

4 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.255N4Transparent930 or more

2 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 0.2510N2Transparent930 or more
1 Piece(s)Available 8 Day(s) or more 0.2520N1Gray930 or more

Loading...

  1. 1

Specifications

Wire Electrode Wire, Copper:Zinc = 65:35 Type:Related Image

1 Roll Unit
1 Case Unit Contains 2 - 4 Rolls

Model Number   Winding Weight
(kg)
Paraffin
Without: N
With: P
1 Case
Quantity
Overall Weight
(kg)
Bobbin Color Tensile Strength
(MPa)
Wire Diameter
MBWC
(Non-Paraffin)
0.2 5 N 4 20 Transparent 980 or more
10 2
20 1 Gray
0.25 5 4 Transparent 930 or more
10 2
20 1 Gray
0.3 5 4 Transparent
10 2
20 1 Gray
MBWB
(With Paraffin)
0.2 5 P 4 Transparent 980 or more
20 1 Gray
0.25 5 4 Transparent 930 or more
20 1 Gray
0.3 5 4 Transparent
20 1 Gray

[ ! ]5 kg / 10 kg rolls are not sold in bobbin units. They are sold by case.
[ ! ]"Paraffin" refers to the lubricant coated on the surface of wire lines. For details on selecting the recommended paraffin type, check the Instruction Manual or other documentation provided for the wired electric discharge machine.

More Information


Exhibits excellent wire connection ratios with wired electric discharge machines from such companies as Mitsubishi Electric and Makino Milling and recommended 65:35 copper: zinc wire machines.
The life of consumables for wired electric discharge machines is extended. (MBWT / MBWS Ratio)

● Used Filters
[ ! ]Used bobbins are collected free of charge.
(only products covered by free collection) Details >>P.851 

Wire Electrode Wire, Copper:Zinc = 65:35 Type:Related Image
● Bobbin Dimensions
 

Bobbin Size
Winding Weight (kg)
Collar Dia.
D
Outer Width
W
Collar Thickness
a
Shaft Hole Dia.
h
5 160 114 12 20
10 200 134 12 25
20 250 140 15 32

Basic Information

Overall Weight(kg) 20 Wire Diameter Tolerance ±0.001 Country of Production Japan
Material Brass

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)