Multi-Functional Square Cutter, Tip

Multi-Functional Square Cutter, Tip
  • Volume Discount

It has the flexibility to handle any processing such as drilling, engravings to grooving

PDF

Multi-Functional Square Cutter, Tip:Related Image
Part Number
NPLU-1003-KR5020
NPLU-1304-KR5020
Part NumberVolume DiscountDays to ShipSize d1
(mm)

(mm)
B
(mm)
S
(mm)
Available 11 Day(s) or more 10032.810.57.53.4
Available 11 Day(s) or more 13043.4139.44.5

Loading...

  1. 1

Specifications

Multi-Functional Square Cutter, Tip:Related Image

Model NumberSizeMaterialBSd1R
Carbide Coating
NPLU1003KR502010.507.53.402.80.8
130413.009.44.503.40.8
160416.5211.44.764.40.8


Material information >>Click here.

Basic Information

Shape (First Character in Model Number) Others Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy No. of Usable Corners 2
Material - Carbide Coating KR5020 Nose R (R)(mm) 0.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)