Multi-Functional Cutter, Tip

Multi-Functional Cutter, Tip
  • Volume Discount

Stable processing is made possible by the geometry and tip material that have the excellent cutting performance

PDF

Multi-Functional Cutter, Tip:Related Image
Part Number
ODMT1205-OR5000
RDMT1205-OR5000
Part NumberVolume DiscountDays to ShipShape (First Character in Model Number) No. of Usable Corners Tip Shape d
(mm)
d1
(mm)
m
(mm)
s
(mm)
b
(mm)
Available 11 Day(s) or more O (Octagonal)8Octagon12.75.50.015.565.26
Available 11 Day(s) or more R (Round)2Circle12.75.5-5.56-

Loading...

  1. 1

Specifications

Multi-Functional Cutter, Tip:Related Image

Model NumberMaterialTip ShapeDimension
Carbide Coating
dsd1mbr
ODMT1205OR5000Octagon12.75.565.50.015.26-
RDMT1205Circle12.75.565.5---
SDMT1205Quadrangle12.75.565.52.3-0.8


Material information >>Click here.

More Information

● Cutting Depth and Available Number of Corners
The number of usable corners differs according to the cutting depth. For example, using ODMT, 8 corners could be used for a cutting depth of 3 mm.ODMTRDMTSDMT
Multi-Functional Cutter, Tip:Related ImageMulti-Functional Cutter, Tip:Related ImageMulti-Functional Cutter, Tip:Related ImageMulti-Functional Cutter, Tip:Related ImageMulti-Functional Cutter, Tip:Related Image
Cutting Depth (a)373610
No. of Available Corners84644

Basic Information

Clearance Angle D (15°) Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Material - Carbide Coating OR5000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)