Plane Milling Cutter / Arbor Mounting Model

Plane Milling Cutter / Arbor Mounting Model
  • Volume Discount

The classic face mill with ISO tip has been redesigned

PDF

Plane Milling Cutter / Arbor Mounting Model:Related Image
Part Number
MM450F-80
MM450F-100
MM450F-125
Part NumberVolume DiscountDays to ShipOuter Diameter D
(φ)
Number of Flutes
(sheet)
d
(mm)
a
(mm)
Figure b
(mm)
D1
(mm)
D2
(mm)
Applicable Tip H E
Available 9 Day(s) or more 80425.49.51610560SDKN42AEN / SDCN42AENR / SDCN42AEN / SDEN42AESN5025
Available 9 Day(s) or more 100531.7512.72812470SDKN42AEN / SDCN42AENR / SDCN42AEN / SDEN42AESN6032
Available 9 Day(s) or more 125638.115.9210148105SDKN42AEN / SDCN42AENR / SDCN42AEN / SDEN42AESN6038

Loading...

  1. 1

Specifications

Plane Milling Cutter / Arbor Mounting Model:Related Image

Plane Milling Cutter / Arbor Mounting Model:Related Image

Model Number
MM450F

Major Diameter
D
D1D2HdabENumber of FlutesWeight(kg)Figure
80105605025.49.562541.91
100124706031.7512.7832532
1251481056038.115.9103864.52
* Commercially available hex hole bolts (M12 x 30 ~ 35 mm) are needed for the Ø80 cutter arbor mounting

Model NumberComponent Name
MM450F-SL5

Screws for Locator

MM450F-SCL8

Screw for Wedge

MM450F-CL1

Wedge for Insert

MM450F-LCT

Locator

TWMS30 Wrench for Locator
TWMS40

Wrench for Wedge



Plane Milling Cutter / Arbor Mounting Model:Related Image

Basic Information

Processing Applications Flat Surface / Chamfer Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Finish Classification Rough / Medium Processing Applicable Tip Material Model Carbide Coating / No Carbide Coating / Cermet / Diamond (PCD)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)