(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Prepared maintenance parts (diamond guides) for different electric discharge machining models from multiple companies such as Sodick, Fanuc, and Mitsubishi Electric.
Part Number
Configured Part Number is shown.
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Applicable Manufacturer | Type | Guide Hole Diameter (mm) | Mounting Position | Applicable Models | Genuine Code | Type |
---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Available | 12 Day(s) or more | Brother | 102 | 0.2 | Top | HS-3100, 3600, 50A, AWT | 659089-001 | 102 | |
1 Piece(s) | Available | 12 Day(s) or more | Brother | 102 | 0.3 | Top | HS-3100, 3600, 50A, AWT | 659342-001 | 102 | |
1 Piece(s) | Available | 12 Day(s) or more | Brother | 102 | 0.25 | Top | HS-3100, 3600, 50A, AWT | 659090-001 | 102 | |
1 Piece(s) | Available | 12 Day(s) or more | Brother | 103 | 0.2 | Bottom | HS-3100, 3600, 50A, AWT | 632992000 | 103 | |
1 Piece(s) | Available | 12 Day(s) or more | Brother | 103 | 0.3 | Bottom | HS-3100, 3600, 50A, AWT | 632994000 | 103 | |
1 Piece(s) | Available | 12 Day(s) or more | Brother | 103 | 0.25 | Bottom | HS-3100, 3600, 50A, AWT | 632993000 | 103 | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 101 | 0.2 | Top | O, P, Q, R, T, SP, W Series, Mate | A290-8021-X765 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 101 | 0.3 | Top | O, P, Q, R, T, SP, W Series, Mate | A290-8021-X767 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 101 | 0.25 | Top | O, P, Q, R, T, SP, W Series, Mate | A290-8021-X766 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 102 | 0.2 | Bottom | O, P, Q, R, T, SP, W Series, Mate | A290-8021-X775 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 102 | 0.3 | Bottom | O, P, Q, R, T, SP, W Series, Mate | A290-8021-X777 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 102 | 0.25 | Bottom | O, P, Q, R, T, SP, W Series, Mate | A290-8021-X776 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 110 | 0.2 | Top | α-0A, 0B, 0C, 1A, 1B, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC | A290-8101-X733 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 110 | 0.3 | Top | α-0A, 0B, 0C, 1A, 1B, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC | A290-8101-X735 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 110 | 0.25 | Top | α-0A, 0B, 0C, 1A, 1B, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC | A290-8101-X734 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 111 | 0.2 | Bottom | α-0A, 0B, 0C, 1A, 1B, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC | A290-8101-X743 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 111 | 0.3 | Bottom | α-0A, 0B, 0C, 1A, 1B, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC | A290-8101-X745 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 111 | 0.25 | Bottom | α-0A, 0B, 0C, 1A, 1B, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC | A290-8101-X744 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 112 | 0.2 | Top | α-1A, 0B, 1B, 0C, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC, 0iD, 1iD, AWF (Automatic Wire Connection) | A290-8092-X705 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 112 | 0.3 | Top | α-1A, 0B, 1B, 0C, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC, 0iD, 1iD, AWF (Automatic Wire Connection) | A290-8092-X707 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 112 | 0.25 | Top | α-1A, 0B, 1B, 0C, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC, 0iD, 1iD, AWF (Automatic Wire Connection) | A290-8092-X706 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 113 | 0.2 | Bottom | α-1A, 0B, 1B, 0C, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC, 0iD, 1iD, AWF (Automatic Wire Connection) | A290-8110-X715 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 113 | 0.3 | Bottom | α-1A, 0B, 1B, 0C, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC, 0iD, 1iD, AWF (Automatic Wire Connection) | A290-8110-X717 | - | |
1 Piece(s) | Available | 10 Day(s) or more | FANUC | 113 | 0.25 | Bottom | α-1A, 0B, 1B, 0C, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC, 0iD, 1iD, AWF (Automatic Wire Connection) | A290-8110-X716 | - | |
1 Piece(s) | Available | 12 Day(s) or more | Japax | 101 | 0.2 | Top | LS-S, LS-X, LUX, LV, LXE, LXR, LDM, ELVY, Manual/AF | SSZ1106 | 101 | |
1 Piece(s) | Available | 12 Day(s) or more | Japax | 101 | 0.3 | Top | LS-S, LS-X, LUX, LV, LXE, LXR, LDM, ELVY, Manual/AF | SSZ1108 | 101 | |
1 Piece(s) | Available | 12 Day(s) or more | Japax | 101 | 0.25 | Top | LS-S, LS-X, LUX, LV, LXE, LXR, LDM, ELVY, Manual/AF | SSZ1107 | 101 | |
1 Piece(s) | Available | 12 Day(s) or more | Japax | 102 | 0.2 | Bottom | LS-S, LS-X, LUX, LV, LXE, LXR, LDM, ELVY, Manual/AF | SSZ2106 | 102 | |
1 Piece(s) | Available | 12 Day(s) or more | Japax | 102 | 0.3 | Bottom | LS-S, LS-X, LUX, LV, LXE, LXR, LDM, ELVY, Manual/AF | SSZ2108 | 102 | |
1 Piece(s) | Available | 12 Day(s) or more | Japax | 102 | 0.25 | Bottom | LS-S, LS-X, LUX, LV, LXE, LXR, LDM, ELVY, Manual/AF | SSZ2107 | 102 | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 101-1 | 0.2 | Top, Bottom | DWC-(○○○) F, N | X053C082G51 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 101-1 | 0.3 | Top, Bottom | DWC-(○○○) F, N | X053C082G65 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 101-1 | 0.25 | Top, Bottom | DWC-(○○○) F, N | X053C082G56 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 101-2 | 0.2 | Top, Bottom | DWC-(○○○) F1, G | X052B040G64 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 101-2 | 0.3 | Top, Bottom | DWC-(○○○) F1, G | X052B040G66 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 101-2 | 0.25 | Top, Bottom | DWC-(○○○) F1, G | X052B040G65 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 102 | 0.25 | Bottom | DWC-(○○○) F1, G, H, H' AF/SK (Automatic Wire Connection) | X053C188G55 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 103 | 0.2 | Top, Bottom (With Screw Holes) | DWC-(○○○) C, H, HA, H1, SZ | X052B054G53 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 103 | 0.3 | Top, Bottom (With Screw Holes) | DWC-(○○○) C, H, HA, H1, SZ | X052B054G55 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 103 | 0.25 | Top, Bottom (With Screw Holes) | DWC-(○○○) C, H, HA, H1, SZ | X052B054G54 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 107 | 0.2 | Top (With Screw Hole) | DWC-(○○○) HA, H1 A, B, Z, AF1 (Automatic Wire Connection) | X052B123G53 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 107 | 0.3 | Top (With Screw Hole) | DWC-(○○○) HA, H1 A, B, Z, AF1 (Automatic Wire Connection) | X052B123G56 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 107 | 0.25 | Top (With Screw Hole) | DWC-(○○○) HA, H1 A, B, Z, AF1 (Automatic Wire Connection) | X052B123G54 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 117 | 0.2 | Bottom (With Screw Hole) | DWC-(○○○) HA, H1 A, B, Z, AF1 (Automatic Wire Connection) | X052B176G53 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 117 | 0.3 | Bottom (With Screw Hole) | DWC-(○○○) HA, H1 A, B, Z, AF1 (Automatic Wire Connection) | X052B176G55 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 117 | 0.25 | Bottom (With Screw Hole) | DWC-(○○○) HA, H1 A, B, Z, AF1 (Automatic Wire Connection) | X052B176G54 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 132 | 0.2 | Top | PX05, QA, SX, A, PA, Z, HA, B, AF2, FX-K, FX, CX, AF3 (Automatic Wire Connection) | X053C834G53 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 132 | 0.3 | Top | PX05, QA, SX, A, PA, Z, HA, B, AF2, FX-K, FX, CX, AF3 (Automatic Wire Connection) | X053C834G56 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 132 | 0.25 | Top | PX05, QA, SX, A, PA, Z, HA, B, AF2, FX-K, FX, CX, AF3 (Automatic Wire Connection) | X053C834G54 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 133 | 0.2 | Bottom | PX05, QA, SX, A, PA, Z, HA, B, AF2, FX-K, FX, CX, AF3 (Automatic Wire Connection) | X052B243G61 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 133 | 0.3 | Bottom | PX05, QA, SX, A, PA, Z, HA, B, AF2, FX-K, FX, CX, AF3 (Automatic Wire Connection) | X052B243G62 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 133 | 0.25 | Bottom | PX05, QA, SX, A, PA, Z, HA, B, AF2, FX-K, FX, CX, AF3 (Automatic Wire Connection) | X052B243G65 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 134 | 0.2 | Top | FA, RA Series, AT (Automatic Wire Connection) | X056C833G51 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 134 | 0.25 | Top | FA, RA Series, AT (Automatic Wire Connection) | X056C833G52 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 135 | 0.2 | Bottom | FA, RA Series, AT (Automatic Wire Connection) | X052B387G51 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 135 | 0.3 | Bottom | FA, RA Series, AT (Automatic Wire Connection) | X052B387G53 | - | |
1 Piece(s) | Available | 10 Day(s) or more | Mitsubishi Electric | 135 | 0.25 | Bottom | FA, RA Series, AT (Automatic Wire Connection) | X052B387G52 | - | |
1 Piece(s) | Available | 12 Day(s) or more | Seibu Electric & Machinery | 111 | 0.2 | Top, Bottom | EW-F, K, K1, K2, Manual/AWF | 4451771 | 111 | |
1 Piece(s) | Available | 12 Day(s) or more | Seibu Electric & Machinery | 111 | 0.3 | Top, Bottom | EW-F, K, K1, K2, Manual/AWF | 4451771 | 111 | |
1 Piece(s) | Available | 12 Day(s) or more | Seibu Electric & Machinery | 111 | 0.25 | Top, Bottom | EW-F, K, K1, K2, Manual/AWF | 4451771 | 111 |
Loading...
Model Number | Type | Guide Hole Diameter |
Applicable Manufacturer |
Installation Location | Applicable models | Genuine Code |
WDGM | 101-1 | 0.2 | Mitsubishi Electric Corporation | Top, Bottom | DWC-(○○○)F, N | X053C082G51 |
0.25 | X053C082G56 | |||||
0.3 | X053C082G65 | |||||
101-2 | 0.2 | DWC-(○○○)F1,G | X052B040G64 | |||
0.25 | X052B040G65 | |||||
0.3 | X052B040G66 | |||||
102 | 0.2 | Bottom | DWC-(○○○)F1, G, H, H' AF / SK (Auto-Connect) | X053C188G54 | ||
0.25 | X053C188G55 | |||||
0.3 | X053C188G56 | |||||
103 | 0.2 | Top, Bottom (with Screw Holes) |
DWC-(○○○)C, H, HA, H1, SZ | X052B054G53 | ||
0.25 | X052B054G54 | |||||
0.3 | X052B054G55 | |||||
104 | 0.2 | Bottom (with Screw Holes) |
DWC-(○○○), H' AF / SK (Auto-Connect) | X052B092G54 | ||
0.25 | X052B092G55 | |||||
0.3 | X052B092G56 | |||||
105 | 0.2 | Top | DWC-(○○○)F, F1, G AF / SK (Auto-Connect) | X053C137G64 (54) | ||
0.25 | X053C137G65 (55) | |||||
0.3 | X053C137G66 (56) | |||||
106 | 0.2 | DWC-(○○○)H, H' AF / SK (Auto-Connect) | X052B102G53 | |||
0.25 | X052B102G54 | |||||
0.3 | X052B102G55 | |||||
107 | 0.2 | Top (with Screw Holes) |
DWC-(○○○)HA, H1 A, B, Z, AF1 (Auto-Connect) | X052B123G53 | ||
0.25 | X052B123G54 | |||||
0.3 | X052B123G56 | |||||
117 | 0.2 | Bottom (with Screw Holes) |
X052B176G53 | |||
0.25 | X052B176G54 | |||||
0.3 | X052B176G55 | |||||
132 | 0.2 | Top | PX05, QA, SX, A, PA, Z, HA, B, AF2FX-K, FX, CX, AF3 (Auto-Connect) | X053C834G53 | ||
0.25 | X053C834G54 | |||||
0.3 | X053C834G56 | |||||
133 | 0.2 | Bottom | X052B243G61 | |||
0.25 | X052B243G65 | |||||
0.3 | X052B243G62 | |||||
134 | 0.2 | Top | FA, RA Series, AT (Auto-Connect) | X056C833G51 | ||
0.25 | X056C833G52 | |||||
0.3 | X056C833G53 | |||||
135 | 0.2 | Bottom | X052B387G51 | |||
0.25 | X052B387G52 | |||||
0.3 | X052B387G53 | |||||
WDGF | 101 | 0.2 | FANUC CORPORATION | Top | O, P, Q, R, T, SP, W Series, Mate | A290-8021-X765 |
0.25 | A290-8021-X766 | |||||
0.3 | A290-8021-X767 | |||||
102 | 0.2 | Bottom | A290-8021-X775 | |||
0.25 | A290-8021-X776 | |||||
0.3 | A290-8021-X777 | |||||
110 | 0.2 | Top | α-0A, 0B, 0C, 1A, 1B, 1C 0iA, 1iA, 0iB, 1iB, 0iC, 1iC, 0iD, 1iD | A290-8101-X733 | ||
0.25 | A290-8101-X734 | |||||
0.3 | A290-8101-X735 | |||||
111 | 0.2 | Bottom | A290-8101-X743 | |||
0.25 | A290-8101-X744 | |||||
0.3 | A290-8101-X745 | |||||
112 | 0.2 | Top | α-1A, 0B, 1B, 0C, 1C, 0iA, 1iA, 0iB, 1iB, 0iC, 1iC 0iD, 1iD, AWF (Auto-Connect) | A290-8092-X705 | ||
0.25 | A290-8092-X706 | |||||
0.3 | A290-8092-X707 | |||||
113 | 0.2 | Bottom | A290-8110-X715 | |||
0.25 | A290-8110-X716 | |||||
0.3 | A290-8110-X717 |
Model Number | Type | Guide Hole Diameter |
Applicable Manufacturer |
Installation Location | Applicable models | Genuine Code |
WDGSD | 101 | 0.21 | Sodick Co.,Ltd | Split Guide Top (Sapphire) | A, AP (excluding 150), AQ, EXC, PGW BF, JL, EPOC (Auto-Connect) | 3080047 |
0.22 | 3080058 | |||||
0.26 | 3080629 | |||||
0.27 | 3080061 | |||||
0.31 | 3081934 | |||||
0.32 | 3080063 | |||||
103 | 0.21 | Top, Bottom | A, AP (excluding 150), AQ, EXC, PGW BF, JL, EPOC (87-3) | 3081000 | ||
0.22 | 3080982 | |||||
0.26 | 3080990 | |||||
0.27 | 3081017 | |||||
0.31 | 3080991 | |||||
0.32 | 3081018 | |||||
WDGB | 102 | 0.2 | Brother | Top | HS-3100, 3600, 50A | 659089-001 |
0.25 | 659090-001 | |||||
0.3 | 659342-001 | |||||
103 | 0.2 | Bottom | 632992000 | |||
0.25 | 632993000 | |||||
0.3 | 632994000 | |||||
WDGH | 101 | 0.2 | Hitachi Seiko | Top | 203, 304, 345, 406, Q Series | S1384 S1385 |
0.25 | ||||||
102 | 0.2 | Bottom | S1391 S1392 |
|||
0.25 | ||||||
WDGJ | 101 | 0.2 | Japacks | Top | LS-S, LS-X, LUX, LV, LXE, LXR, LDM, ELVY | SSZ1106 |
0.25 | SSZ1107 | |||||
0.3 | SSZ1108 | |||||
102 | 0.2 | Bottom | SSZ2106 | |||
0.25 | SSZ2107 | |||||
0.3 | SSZ2108 | |||||
WDGS | 111 | 0.2 | Seibu Electric & Machinery | Top, Bottom | EW-F, K, K1, K2 | 4451771 |
0.25 | ||||||
0.3 | ||||||
114 | 0.2 | EW-A5S, A7S, C5S3, C3S, B3S3, M | 3438115 | |||
0.25 | ||||||
0.3 | ||||||
115 | 0.4 | 4461551 | ||||
116 | 0.4 | Bottom | 4458910 |
[ ! ]Standard specification parts are listed for each applicable model. Be sure to check the genuine code since specifications are subject to change.
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy