(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Extension Clamp for Wire Cutting (Hole position fixed type / Free designation type)

Extension Clamp for Wire Cutting (Hole position fixed type / Free designation type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Extension Clamp for Wire Cutting (Hole position fixed type / Free designation type)
  • Extension Clamp for Wire Cutting (Hole position fixed type / Free designation type)
  • Volume Discount

A clamp that firmly fixes various workpieces. Fixed hole position and free designation types are available

Extension Clamp for Wire Cutter (Fixed Hole Positioning Type, Free Assignment Type):Related Image

Part Number
WCPE20
WCPE30
WCPE40
WCPE50
WCPE80
WCPEF20-A[25-40/1]-B[15-30/1]-M[6,​8,​10,​12]
WCPEF30-A[25-40/1]-B[15-30/1]-M[6,​8,​10,​12]
WCPEF40-A[25-40/1]-B[15-30/1]-M[6,​8,​10,​12]
WCPEF50-A[25-40/1]-B[15-30/1]-M[6,​8,​10,​12]
WCPEF80-A[25-40/1]-B[15-30/1]-M[6,​8,​10,​12]
Part NumberVolume DiscountDays to ShipT
(mm)
A
(mm)
B
(mm)
Height Adjustment Tapped Hole M Included SUS Bolt (Coarse) Included SUS Bolt (Coarse) For M8 Counterbore
Available 11 Day(s) or more 2025308M8-L25 (1 pc)-
Available 11 Day(s) or more 3025308M8-L25 (1 pc)-
Available 11 Day(s) or more 4025308M8-L25 (1 pc)-
Available 11 Day(s) or more 5025308M8-L25 (1 pc)-
Available 11 Day(s) or more 8025308M8-L25 (2 pcs)-
16 Day(s) or more 20----M8-L25 (1 pc)
16 Day(s) or more 30----M8-L25 (1 pc)
16 Day(s) or more 40----M8-L25 (1 pc)
16 Day(s) or more 50----M8-L25 (1 pc)
16 Day(s) or more 80----M8-L25 (2 pcs)

Loading...

  1. 1

Specifications

Extension Clamp for Wire Cutter (Fixed Hole Positioning Type, Free Assignment Type):Related Image
Extension Clamp for Wire Cutter (Fixed Hole Positioning Type, Free Assignment Type):Related Image

● Dimension A, Dimension B, Height Adjustments for Tap Hole Fixed Type

Model Number   A B Height Adjustments for Tap Hole M SUS Bolt Included
(Coarse)
T
WCPE 20 25 30 M8 M8-L25 (1 Piece)
30
40
50
80 M8-L25 (2 Pieces)

 ● A Dimension, B Dimension, Height Adjustments for Tap Hole Free Assignment Type
 

Model Number   A
Designated 1 mm Unit
B
Designated 1 mm Unit
Height Adjustments for Tap Hole M
(Selection)
For M8 Countersunk Holes
SUS Bolt Included (Coarse)
T
WCPEF 20 25 - 40 15 - 30 M6
M8
M10
M12
M8-L25 (1 Piece)
30
40
50
80 M8-L25 (2 Pieces)

[ ! ]Processing Conditions: A+B≤56

Example

Extension Clamp for Wire Cutter (Fixed Hole Positioning Type, Free Assignment Type):Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)