(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Extension Clamp for Wire Cutting Normal Grade

Extension Clamp for Wire Cutting Normal Grade

Click this image to zoom it.

Move the mouse over the image to zoom

  • Extension Clamp for Wire Cutting Normal Grade
  • Extension Clamp for Wire Cutting Normal Grade
  • Volume Discount

SUS303 type that has great rust resistance and firmly fixes various workpieces.

Extended Clamp for Wire Cutter, Normal Grade:Related Image

Part Number
WCPD20
WCPD30
WCPD40
WCPD50
WCPD80
WCPDF20-A[10-40/1]-B[15-45/1]-M[6,​8,​10,​12]
WCPDF30-A[10-40/1]-B[15-45/1]-M[6,​8,​10,​12]
WCPDF40-A[10-40/1]-B[15-45/1]-M[6,​8,​10,​12]
WCPDF50-A[10-40/1]-B[15-45/1]-M[6,​8,​10,​12]
WCPDF80-A[10-40/1]-B[15-45/1]-M[6,​8,​10,​12]
Part NumberVolume DiscountDays to ShipT
(mm)
A
(mm)
B
(mm)
Height Adjustment Tapped Hole M Included SUS Bolt (Coarse) Included SUS Bolt (Coarse) For M8 Counterbore
Available 11 Day(s) or more 2025308M8-L25 (1 pc)-
Available 11 Day(s) or more 3025308M8-L25 (1 pc)-
Available 11 Day(s) or more 4025308M8-L25 (1 pc)-
Available 11 Day(s) or more 5025308M8-L25 (1 pc)-
Available 11 Day(s) or more 8025308M8-L25 (2 pcs)-
16 Day(s) or more 20----M8-L25 (1 pc)
16 Day(s) or more 30----M8-L25 (1 pc)
16 Day(s) or more 40----M8-L25 (1 pc)
16 Day(s) or more 50----M8-L25 (1 pc)
16 Day(s) or more 80----M8-L25 (2 pcs)

Loading...

  1. 1

Specifications

Extended Clamp for Wire Cutter, Normal Grade:Related Image
Extended Clamp for Wire Cutter, Normal Grade:Related Image

● Dimension A, Dimension B, Height Adjustments for Tap Hole Fixed Type

Model Number   A B Height Adjustments for Tap Hole M SUS Bolt Included
(Coarse)
T
WCPD 20 25 30 M8 M8-L25 (1 Piece)
30
40
50
80 M8-L25 (2 Pieces)

 
● A Dimension, B Dimension, Height Adjustments for Tap Hole Free Assignment Type
 

Model Number   A
Designated 1 mm Unit
B
Designated 1 mm Unit
Height Adjustments for Tap Hole M
(Selection)
For M8 Countersunk Holes
SUS Bolt Included (Coarse)
T
WCPDF 20 10 - 40 15 - 45 M6
M8
M10
M12
M8-L25 (1 Piece)
30
40
50
80 M8-L25 (2 Pieces)

[ ! ]Processing Conditions: A+B≤56

Example

Extended Clamp for Wire Cutter, Normal Grade:Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)