(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp for Wire Cutting (Counterbore Type / No Counterbore Simple Type) For Fixed Fastening Position

Clamp for Wire Cutting (Counterbore Type / No Counterbore Simple Type) For Fixed Fastening Position

Click this image to zoom it.

Move the mouse over the image to zoom

  • Clamp for Wire Cutting (Counterbore Type / No Counterbore Simple Type) For Fixed Fastening Position
  • Clamp for Wire Cutting (Counterbore Type / No Counterbore Simple Type) For Fixed Fastening Position
  • Volume Discount

An economy type in which the cost is reduced by making the fastening hole a fixing type.

Clamp for Wire Cutting (Counterbore Type / No Counterbore Simple Type) For Fixed Fastening Position: Related Image
Part Number
WCPU-M4-1
WCPU-M4-2
WCPU-M6-1
WCPU-M6-2
WCPU-M8-1
WCPU-M8-2
WCPU-M10-1
WCPU-M10-2
WCPUN-M4
WCPUN-M6
WCPUN-M8
WCPUN-M10
Part NumberVolume DiscountDays to ShipShape Type Tapped Hole Nominal Diameter Number of Tapped Holes
(pc(s))
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
C Chamfer Counterbore for Cap Bolt N Drill Hole N
Available 11 Day(s) or more Counterbore TypeM4135107317435327C2For M4-
Available 11 Day(s) or more Counterbore TypeM4235107317435327C2For M4-
Available 11 Day(s) or more Counterbore TypeM61501510425647439C3For M6-
Available 11 Day(s) or more Counterbore TypeM62501510425647439C3For M6-
Available 11 Day(s) or more Counterbore TypeM8170201253585.511455C4For M8-
Available 11 Day(s) or more Counterbore TypeM8270201253585.511455C4For M8-
Available 11 Day(s) or more Counterbore TypeM10185251464310612667C4For M10-
Available 11 Day(s) or more Counterbore TypeM10285251464310612667C4For M10-
Available 11 Day(s) or more No Counterbore Simple TypeM41351081848------For M4
Available 11 Day(s) or more No Counterbore Simple TypeM615016926610------For M6
Available 11 Day(s) or more No Counterbore Simple TypeM8160201033810------For M8
Available 11 Day(s) or more No Counterbore Simple TypeM101702512401010------For M10

Loading...

  1. 1

Specifications

Clamper for Wire Cutter (Counterbore / Simple Non-Counterbore Type), for Fixing Clamping Positions:Related Image

Clamper for Wire Cutter (Counterbore / Simple Non-Counterbore Type), for Fixing Clamping Positions:Related Image
● Countersunk Type

Model NumberTap Hole
Nominal Diameter
No. of Tap Holes
(Selection)
ABCDEFGHIJFor Cap Bolts
Countersunk Hole N
C Chamfer
WCPUM41

2
35107317435327MFor 4C2
M6501510425647439MFor 6C3
M870201253585.51155MFor 8C4
M1085251464310612667For M10


● Non-countersunk Simple Type

Model NumberTap Hole
Nominal Diameter
No. of Tap
Holes
ABCDEFPlain Hole N
WCPUNM41351081848MFor 4
M65016926610MFor 6
M8602010338MFor 8
M107025124010For M10

Delivery Date

Clamp for Wire Cutting (Counterbore Type / No Counterbore Simple Type) For Fixed Fastening Position: Related Image

Example

Clamper for Wire Cutter (Counterbore / Simple Non-Counterbore Type), for Fixing Clamping Positions:Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)