(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #300 or equivalent (Reddish Brown)

Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #300 or equivalent (Reddish Brown)
  • Volume Discount

For aluminum and steel of hardness of up to 57 HRC

Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #300 or equivalent (Reddish Brown):Related Image
Part Number
XBCPL-1-50
XBCPL-1-100
XBCPL-1.5-50
XBCPL-1.5-100
XBCPL-2-50
XBCPL-2-100
XBCPL-2.34-100
XBCPL-3-50
XBCPL-3-100
Part NumberVolume DiscountDays to ShipTotal Length L
(mm)
Diameter D
(mm)
Upper temperature limit
(Degree)
Available 9 Day(s) or more 501150
Available 9 Day(s) or more 1001150
Available 10 Day(s) or more 501.5150
Available 9 Day(s) or more 1001.5150
Available 9 Day(s) or more 502150
Available 9 Day(s) or more 1002150
Available 10 Day(s) or more 1002.34150
Available 9 Day(s) or more 503150
Available 9 Day(s) or more 1003150

Loading...

  1. 1

Specifications

Ceramic Fiber Stick, Grindstone, Round Bar, Granularity #300 or equivalent (Reddish Brown):Related Image

Model NumberDiameter
D
Total Length
L
Heat Resistant
Temperature
XBCPL
(#300 Equivalent: Red Brown)
150 100150 °C
1.550 100
250 100
2.3450 100
350 100

[ ! ] When using it with a rotating tool, cut it to a length of 50 mm or less.
[ ! ] The D2 size or less is not suitable to be used with a rotating tool. 

More Information


This is a product developed for finishing high-hardness steel (– 57 HRC), copper, or aluminum.
It is also suitable for grinding boss holes or gate holes since its tip can be thinned.
The efficiency will be further increased if you use it by mounting it to an electric grinder. (Only D2.34 and 3 can be used with a rotating tool.)

[ ! ] Use a diamond stick grindstone for high-hardness or super hard steel with an HRC of 57 or more.

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 300 Color Reddish Brown

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)