(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Disk for Finishing, Sisal / Felt【5 Pieces Per Package】

Disk for Finishing, Sisal / Felt
  • Volume Discount

The firm PDSAS finishing disk is made of sisal hemp. The PDFEL type is ideal for accomplishing mirror-like surface finishes with clear reflections.

Disk for Finishing, Sisal / Felt:Related Image
Part Number
PDFEL-SG-100-S
PDSAS-SG-100
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWork Material Disk Quantity/Pack
(Sheet(s))
Maximum Speed
(min-1)
Model (Detachable)

5 Pieces Per Package

Available 29 Day(s) or more Cast Iron[◎]Soft58000SG (SG Format)

5 Pieces Per Package

Available 9 Day(s) or more Stainless Steel[○] / Alloy Steel[○]Abrasives Included58000SG (SG Format)

Loading...

  1. 1

Specifications

Disk for Finishing, Sisal / Felt:Related Image
Model NumberType
(Detachable Type)
Outer DiameterS: SoftMaximum Operating
Rotation Speed
(min-1)
Quantity /
Pack
PDSASSG
(SG Format)
100 - 8,0005
PDFEL 100 S

This product is sold in units of packs. 
1 Pack Unit 5 Pieces Included

More Information

Disk for Finishing, Sisal / Felt:Related Image
Disk for Finishing, Sisal / Felt:Related Image
 

Basic Information

Major Diameter(mm) 100 Hole Diameter(mm) 15 Abrasive Grain Not Applicable
Saving Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)