Machinist Square Grade 2 JIS / Raw Material Model

Machinist Square Grade 2 JIS / Raw Material Model
  • Volume Discount

The most standard type. Leave it to this if you are inspecting right angles or level surfaces or performing lay out work

Machinist Square Grade 2 JIS / Raw Material Model:Related Image
Part Number
SQR-D-100
SQR-D-150
SQR-D-200
SQR-D-300
SQR-H-100
SQR-H-150
SQR-H-200
SQR-H-300
Part NumberVolume DiscountDays to ShipProduct Model Pole Length
(mm)
Precision
(mm)
Stand Length
(mm)
Long Piece Width
(mm)
Long Piece Thickness
(mm)
Width t
(mm)
Short Piece Thickness
(mm)
Material
Available 13 Day(s) or more Stand With Speed Square100Right Angle ± 0.03070202.51812SC Material (Green Wood)
Available 13 Day(s) or more Stand With Speed Square150Right Angle ± 0.0351002432218SC Material (Green Wood)
Available 13 Day(s) or more Stand With Speed Square200Right Angle ± 0.040130293.52622SC Material (Green Wood)
Available 13 Day(s) or more Stand With Speed Square300Right Angle ± 0.0502003543227SC Material (Green Wood)
Available 13 Day(s) or more Flat Speed Square100Right Angle ± 0.03070--204SC Material (Green Wood)
Available 13 Day(s) or more Flat Speed Square150Right Angle ± 0.035100--255SC Material (Green Wood)
Available 13 Day(s) or more Flat Speed Square200Right Angle ± 0.040130--256SC Material (Green Wood)
Available 13 Day(s) or more Flat Speed Square300Right Angle ± 0.050200--306SC Material (Green Wood)

Loading...

  1. 1

Specifications

Machinist Square Grade 2 JIS / Raw Material Model:Related Image
Model NumberLBottom
Total Length
W
Width
T
Right Angle Accuracy
(mm)
SQR-D
(Square with Stand)
10070 18 ±0.030
150100 22 ±0.035
200130 26 ±0.040
300200 32 ±0.050
SQR-H
(Flat Square)
10070 20 ±0.030
150100 25 ±0.035
200130 25 ±0.040
300200 30 ±0.050

More Information


Used for inspecting right angles and flatness in machined work and for marking.

Basic Information

Angle(°) 90 Scale Not Included

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)