(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Recovery Roller

Recovery Roller

A roller used when collecting wires in the wire cutting machine .

Part Number

Configured Part Number is shown.

Part Number
WCRM-406
WCRM-408
WCRM-410
Part NumberVolume DiscountDays to ShipType Applicable Models Genuine Code Specifications Type OD x H
(mm)
15 Day(s) or more 406H1, HA, C, SA, SB, SZ, SX, Manual/AF (Ceramic)X053C778G51T-25 (Roller)406φ57 x 32
15 Day(s) or more 408FX, FX-K, RA, QA, Manual/AF (Ceramic)X058D339G51-408φ57 x 18
15 Day(s) or more 410FA, AT (Ceramic)X055C009G51-410φ57 x 26

Loading...

  1. 1

Specifications

Model NumberApplicable manufacturerInstallation LocationApplicable modelsGenuine CodeSpecificationsMajor Diameter x Height (mm)Standard Unit Price
WCRM-406Mitsubishi Electric CorporationFeed SectionH1, HA, C, SA, SB, SZ, SXX053C778G51T-25 (Roller)Ø57 x 32 
WCRM-408FX, FX-K, RA, QAX058D339G51-Ø57 x 18 
WCRM-410FAX055C009G51Ø57 x 26 

Basic Information

Applicable Manufacturer Mitsubishi Electric Mounting Position Feed Section

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)