(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pinch Roller

Pinch Roller

A roller used when adjusting the play of the wire in the wire cutting machine.

Part Number

Configured Part Number is shown.

Part Number
WPRF-406
WPRF-410
WPRF-413
WPRM-405
WPRM-407
WPRM-409
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Manufacturer Type Applicable Models Genuine Code Specifications Type OD x H
(mm)
1 Piece(s) 12 Day(s) or more FANUC406α-A, B, Manual/AWF (Ceramic)A290-8101-Z382-406φ40 x 18
1 Piece(s) 12 Day(s) or more FANUC410α-C, Manual/AWFA290-8110-X382T-30 (Roller)410φ40 x 32
1 Piece(s) 12 Day(s) or more FANUC413α-iA, iB, iC, Manual/AWF (Ceramic)A290-8112-X382-413φ80 x 22
1 Piece(s) 12 Day(s) or more Mitsubishi Electric405H1, HA, C, SA, SB, SZ, SX, Manual/AF (Ceramic)X053C779G51-405φ57 x 22
1 Piece(s) 12 Day(s) or more Mitsubishi Electric407FX, FX-K, RA, QA, Manual/AF (Ceramic)X058D340G51-407φ57 x 18
1 Piece(s) 12 Day(s) or more Mitsubishi Electric409FA, AT (Ceramic)X055C008G51-409φ57 x 26

Loading...

  1. 1

Specifications

Model NumberApplicable manufacturerInstallation LocationApplicable modelsGenuine CodeSpecificationsMajor Diameter x Height (mm)Standard Unit Price
WPRF-406FANUC CORPORATIONFeed Sectionα-A, BA-290-8101-Z382-Ø40 x 18 
WPRF-410α-CA-290-8110-X382T-30 (Roller)Ø40 x 32 
WPRF-413α-iA, iB, iCA-290-8112-X382-Ø80 x 22 
WPRM-405Mitsubishi Electric CorporationH1, HA, C, SA, SB, SZ, SXX053C779G51Ø57 x 22 
WPRM-407FX, FX-K, RA, QAX058D340G51Ø57 x 18 
WPRM-409FAX055C008G51Ø57 x 26 

Basic Information

Mounting Position Feed Section

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)