• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Feed Roller

Feed Roller

A roller used when feeding a wire in the wire cutting machine.

Part Number

Configured Part Number is shown.

Part Number
WFRF-407
WFRF-411
WFRF-414
Part NumberVolume DiscountDays to ShipType Applicable Models Genuine Code Specifications Type OD x H
(mm)
15 Day(s) or more 407α-A, B, Manual/AWF (Ceramic)A290-8101-Z383T-12 (Roller)407φ40 x 19
15 Day(s) or more 411α-C, Manual/AWFA290-8110-X383T-30 (Roller)411φ40 x 32
15 Day(s) or more 414α-iA, iB, iCA-290-8112-X383T-30 (Roller)414φ40 x 32

Loading...

  1. 1

Specifications

Model NumberApplicable manufacturerInstallation LocationApplicable modelsGenuine CodeSpecificationsMajor Diameter x Height (mm)Standard Unit Price
WFRF-407FANUC CORPORATIONFeed Sectionα-A, BA-290-8101-Z383T-12 (Roller)Ø40 x 19 
WFRF-411α-CA-290-8110-X383T-30 (Roller)Ø40 x 32 
WFRF-414α-iA, iB, iCA-290-8112-X383 

Basic Information

Applicable Manufacturer FANUC Mounting Position Feed Section

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)