(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Pin Punch Set

Pin Punch Set

Click this image to zoom it.

Move the mouse over the image to zoom

A 6-piece set. (Set content: 2, 3, 4, 5, 6, and 8)
Suitable for applications ranging from DIY to simple work in a factory.
A product recommended for cost-conscious users.

Part Number

Configured Part Number is shown.

PPUNCH-6SET

Part Number
PPUNCH-6SET
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Specifications

●Length (mm): 150

1 Set Unit 6 pieces

Model Number Tip Diameter
(mm)
Number of Sets Weight
(g)
PPUNCH-6SET 2, 3, 4, 5, 6, 8 6 800

Basic Information

Product Model Manual Punch Overall Length(mm) 150 Set Content 2, 3, 4, 5, 6, 8

Please check the type/dimensions/specifications of the part PPUNCH-6SET in the Pin Punch Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)