(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Magnet Holder Base

Mini Magnet Holder Base

Click this image to zoom it.

Move the mouse over the image to zoom

· A mini-type magnet holder (30 x 35 x 35 mm).
· Magnet adherence strength 300 N.
· Depth of the mounting hole is 5 mm.

Part Number
MNMGBSHLD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Specifications

Model NumberMagnet Adsorption Force
(N)
Magnet Size
(mm)
MNMGBSHLD30030 x 35 x 35

More Information

[Specifications]
● Mounting Screws Hole Dimensions: M5 x 0.8
● Weight (kg): 0.2

Basic Information

Magnet adsorption force(N) 300 Mounting Screws Hole Dimensions M5 x 0.8 With / Without Handle Not Included
Product Model Magnet base Width(mm) 30 Depth(mm) 35
Height(mm) 35 Magnet Model Others Shape Square-Shaped
With / Without Screw Hole Included Mass(g) 200

Please check the type/dimensions/specifications of the part MNMGBSHLD in the Mini Magnet Holder Base series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)