• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tool Bag

Tool Bag

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Compact Tool Bag [C-Value]
Has many pockets for excellent storing ability

Basic Specifications

  • Box / Case
    Box / Case
  • Carrier Bag
    Carrier Bag
  • Main Material
    Polyester 600D
  • Body Length(mm)
    300
  • Body Width(mm)
    230
  • Body height(mm)
    230
  • Base Color
    Black
  • Sub Color
    Orange
  • Product Weight(kg)
    0.5
  • Withstand load(kg)
    5
  • Number of pockets(piece)
    14

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : CGBG-SM-A
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Box / Case
    Box / Case
  • Carrier Bag
    Carrier Bag
  • Main Material
    Polyester 600D
  • Body Length(mm)
    300
  • Body Width(mm)
    230
  • Body height(mm)
    230
  • Base Color
    Black
  • Sub Color
    Orange
  • Product Weight(kg)
    0.5
  • Withstand load(kg)
    5
  • Number of pockets(piece)
    14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

A compact tool bag.
The many pockets provide excellent storage.
Lightweight and tough with a zippered opening that opens widely to allow tools to be taken out and put away easily.

[Specifications]
● Material: Polyester 600D
● Withstand Load: 5 kg
● No. of Pockets: 6 (outside), 8 (inside)

Specification and price

Specifications

Model No.Width
(mm)
Height
(mm)
Depth
(mm)
Weight
(g)
Standard Unit Price
CGBG-SM-A300230230500 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)