(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Cleaning Wheel

Cleaning Wheel

Removes paint and rust without scraping the base. [C-Value]

Part Number

Configured Part Number is shown.

C-CLWHL100-8-120

Part Number
C-CLWHL100-8-120
Part NumberVolume DiscountDays to ShipMaximum Speed
(min-1)
9 Day(s) or more 12,000

Loading...

  1. 1

Basic Information

Model Nonwoven Fiber Disc Work Material Stainless Steel Major Diameter(mm) 100
Hole Diameter(mm) 15 Thickness Dimension(mm) 6 Particle Size(#) 120
Abrasive Grain Silicon Carbide Hole Included

Please check the type/dimensions/specifications of the part C-CLWHL100-8-120 in the Cleaning Wheel series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)