(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nishiki Cleaning Rag (Striped Cleaning Rag) (Used Material)

Click this image to zoom it.

Move the mouse over the image to zoom

Nishiki Cleaning Rag (Striped Cleaning Rag) (Used Material)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
·It can be used for wiping all dirt in general such as oil at low cost.
·Cleaning rag made from plain woven materials such as dress-shirt and sheets.
·It is cheaper than white cleaning rag and can be used in a wide variety of sites.
[Specifications]
·Material Details: Cotton/polyester using dress-shirt, sheets, etc. (Mostly cotton material, including some synthetic fibers)
·Color: Multiple colors (Light color)
·Inspection method: Meter reading testing with an all-metal reaction type meter reader, disinfection by spraying disinfectant with an automatic sprayer
[Applications]
·For wiping at all sites such as work in machine factories, mold processing factories, automobile maintenance factories, gas stations, ship factories, printing factories, etc.
·You can purchase even cheaper if purchasing by the case.

Basic Specifications

Details

Part Number
Capacity

Refine by

  • 1 bundle (2 kg × 3 bags)
  • 1 case (2 kg × 5 bags)
  • 2 cases (2 kg × 10 bags)
  • Clear
Unit price per kg (Excluding tax)

Refine by

  • 1,005 yen
  • 248 yen
  • 305 yen
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
1,005 yen
8 Day(s) or more
-

Part Number : NWES-NSW-2
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Business Shirts and Polo Shirts, etc.
  • Shape
    Sheet
  • Cloth
    Secondhand
  • Model
    Dry
  • Unit price per kg (Excluding tax)
    1,005 yen
  • Capacity
    -
1 bundle (2 kg × 3 bags)
305 yen
8 Day(s) or more
-

Part Number : NWES-NSW-6
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 bundle (2 kg × 3 bags)

Specificationtitle

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Business Shirts and Polo Shirts, etc.
  • Shape
    Sheet
  • Cloth
    Secondhand
  • Model
    Dry
  • Unit price per kg (Excluding tax)
    305 yen
1 case (2 kg × 5 bags)
248 yen
16 Day(s) or more
-

Part Number : NWES-NSW-10
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 case (2 kg × 5 bags)

Specificationtitle

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Business Shirts and Polo Shirts, etc.
  • Shape
    Sheet
  • Cloth
    Secondhand
  • Model
    Dry
  • Unit price per kg (Excluding tax)
    248 yen
2 cases (2 kg × 10 bags)
-
10 Day(s) or more
-

Part Number : NWES-NSW-20
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 2 cases (2 kg × 10 bags)

Specificationtitle

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Business Shirts and Polo Shirts, etc.
  • Shape
    Sheet
  • Cloth
    Secondhand
  • Model
    Dry
  • Unit price per kg (Excluding tax)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Features and Example

Specifications/overview

 

 

How to choose a cleaning rag by function wisely

Is the object to be wiped a solvent?

Colored cleaning rag will be discolored by solvent, so please choose white or colored depending on the object to be wiped.

Please choose from viewpoint of stretchability, flexibility, and water absorbency.

As an easy-to-understand feature of the cleaning rag materials, stretchability, flexibility, and water absorbency differ depending on the type.
If the object to be wiped is resistant to scratches and does not contain moisture, there is no problem even if the cleaning rag has low stretchability, flexibility, and water absorption. But if the object is vulnerable to scratches and contains moisture, the cleaning rag with high stretchability, flexibility and water absorbency is recommended.

Nishiki cleaning rag (Striped cleaning rag) (Used material): Related images




How to choose a cleaning rag by application wisely

TypeSeries nameRepresentative part numberApplications
Rough wipingWiping with dry clothWiping upWater/oil/ink
Wiping
for machine maintenance
Parts polishingFor precision workLarge amount of moisture
Oil removal
During waste oil workVarious cleaning
Knitted material typeColor Knitted Cleaning Rag (Used material)NWES-MC-2     
White Knitted Cleaning Rag (Used material)NWES-MS-2     
Dark colored knitted cleaning rag (Used material)NWES-DMC-2    
New knitted cleaning rag (Patch type)NWES-SMA-2      
New knitted cleaning rag (Seamless type)NWES-SMN-2     
High-grade knitted cleaning ragNWES-SMK-2     
Towel typeWhite Towel Cleaning Rag (Used material)NWES-TS-2      
Colored towel cleaning rag (Used material)NWES-T-2     
Towel Material Cleaning RagNWES-SB-W-5     
OthersWhite Cleaning Rag (Used material)NWES-S-2     
Dark colored cleaning rag (Used material)NWES-K-2     
Nishiki Cleaning Rag (Striped Cleaning Rag) (Used Material)NWES-NSW-2      
Sheeting material cleaning rag (Used material)NWES-SH-2      

 

 


Tech Support