Space flexible SFF and SFM

Space flexible SFF and SFM
  • Volume Discount

High-precision, high-speed, developed for manufacturing machinery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SFF-070DS-18K-18K-100N
SFF-070DS-18K-19K-100N
SFF-070DS-18K-20K-100N
SFF-070DS-18K-22K-100N
SFF-070DS-18K-24K-100N
SFF-070DS-18K-25K-100N
SFF-070DS-18K-28K-100N
SFF-070DS-18K-30K-100N
SFF-070DS-18K-32K-100N
SFF-070DS-18K-35K-100N
SFF-070DS-19K-19K-100N
SFF-070DS-19K-20K-100N
SFF-070DS-19K-22K-100N
SFF-070DS-19K-24K-100N
SFF-070DS-19K-25K-100N
SFF-070DS-19K-28K-100N
SFF-070DS-19K-30K-100N
SFF-070DS-19K-32K-100N
SFF-070DS-19K-35K-100N
SFF-070DS-20K-20K-100N
SFF-070DS-20K-22K-100N
SFF-070DS-20K-24K-100N
SFF-070DS-20K-25K-100N
SFF-070DS-20K-28K-100N
SFF-070DS-20K-30K-100N
SFF-070DS-20K-32K-100N
SFF-070DS-20K-35K-100N
SFF-070DS-22K-22K-100N
SFF-070DS-22K-24K-100N
SFF-070DS-22K-25K-100N
SFF-070DS-22K-28K-100N
SFF-070DS-22K-30K-100N
SFF-070DS-22K-32K-100N
SFF-070DS-22K-35K-100N
SFF-070DS-24K-24K-100N
SFF-070DS-24K-25K-100N
SFF-070DS-24K-28K-100N
SFF-070DS-24K-30K-100N
SFF-070DS-24K-32K-100N
SFF-070DS-24K-35K-100N
SFF-070DS-25K-25K-100N
SFF-070DS-25K-28K-100N
SFF-070DS-25K-30K-100N
SFF-070DS-25K-32K-100N
SFF-070DS-25K-35K-100N
SFF-070DS-28K-28K-100N
SFF-070DS-28K-30K-100N
SFF-070DS-28K-32K-100N
SFF-070DS-28K-35K
SFF-070DS-30K-30K-100N
SFF-070DS-30K-32K-100N
SFF-070DS-30K-35K-100N
SFF-070SS-18K-18K
SFF-070SS-18K-19K
SFF-070SS-18K-20K
SFF-070SS-18K-22K
SFF-070SS-18K-24K
SFF-070SS-18K-25K
SFF-070SS-18K-28K
SFF-070SS-18K-30K
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Allowable Angular Misalignment Detail
(deg)
31 Day(s) or more 1050.01~100.001818707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001819707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001820707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001822707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001824707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001825707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001828707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001830707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001832707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001835707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001919707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001920707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001922707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001924707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001925707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001928707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001930707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001932707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.001935707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002020707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002022707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002024707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002025707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002028707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002030707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002032707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002035707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002222707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002224707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002225707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002228707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002230707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002232707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002235707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002424707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002425707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002428707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002430707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002432707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002435707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002525707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002528707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002530707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002532707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002535707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002828707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002830707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.002832707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
36 Day(s) or more 1050.01~100.002835707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.003030707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.003032707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
31 Day(s) or more 1050.01~100.003035707810001~7800070140000.21~0.400.252-30~12010.83 x 10-31 (one side)
36 Day(s) or more 1050.01~100.0018187063.510001~7800070180000.02~0.20.021-30~1200.50.68 x 10-3-
36 Day(s) or more 1050.01~100.0018197063.510001~7800070180000.02~0.20.021-30~1200.50.68 x 10-3-
36 Day(s) or more 1050.01~100.0018207063.510001~7800070180000.02~0.20.021-30~1200.50.68 x 10-3-
36 Day(s) or more 1050.01~100.0018227063.510001~7800070180000.02~0.20.021-30~1200.50.68 x 10-3-
36 Day(s) or more 1050.01~100.0018247063.510001~7800070180000.02~0.20.021-30~1200.50.68 x 10-3-
36 Day(s) or more 1050.01~100.0018257063.510001~7800070180000.02~0.20.021-30~1200.50.68 x 10-3-
36 Day(s) or more 1050.01~100.0018287063.510001~7800070180000.02~0.20.021-30~1200.50.68 x 10-3-
36 Day(s) or more 1050.01~100.0018307063.510001~7800070180000.02~0.20.021-30~1200.50.68 x 10-3-

Loading...

Basic Information

Type Type of Flat Springs Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor
Features High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment Body Material Steel Product Category Coupling body
Disc Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)